Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
S2C-SMT 3.50/24/180LF 3.5SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
Order No. 1290330000
Type S2C-SMT 3.50/24/180LF 3.5SN BK BX
GTIN (EAN) 4050118082821
Qty. 36 pc(s).
Product data IEC: 200 V / 13.4 A
UL: 150 V / 10 A
Packaging Box

Dimensions and weights

Depth 10.8 mm
Depth (inches) 0.425 inch
Height 17.7 mm
Height (inches) 0.697 inch
Height of lowest version 14.2 mm
Width 49 mm
Width (inches) 1.929 inch
Net weight 7.174 g

Environmental Product Compliance

REACH SVHC /

System specifications

Product family OMNIMATE Signal - series B2C/S2C 3.50 - 2-row
Type of connection Board connection
Mounting onto the PCB THT/THR solder connection
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Outgoing elbow 180°
Number of poles 24
Number of solder pins per pole
Solder pin length (l) 3.5 mm
Solder pin length tolerance 0 / -0.3 mm
Solder pin dimensions d = 1.0 mm, Octagonal
Solder pin dimensions = d tolerance +0,01 / -0,03 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Outside diameter of solder pad 2.1 mm
Template aperture diameter 1.9 mm
L1 in mm 38.5 mm
L1 in inches 1.516 "
Number of rows
Pin series quantity
Touch-safe protection acc. to DIN VDE 57 106 finger-safe unplugged/ back-of-hand-safe plugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Can be coded Yes
Plugging force/pole, max. 3.5 N
Pulling force/pole, max. 3.5 N

Material data

Insulating material LCP GF
Colour black
Colour chart (similar) RAL 9011
Insulating material group IIIb
Comparative Tracking Index (CTI) ≥ 175
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact 1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -40 °C
Temperature range, installation, max. 120 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 13.4 A
Rated current, min. number of poles (Tu=40°C) 12 A
Rated voltage for surge voltage class / pollution degree II/2 200 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 80 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 80 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 150 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 150 V
Rated current (Use group B / CSA) 9.5 A
Rated current (Use group C / CSA) 9.5 A
Rated current (Use group D / CSA) 9.5 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 150 V
Rated voltage (Use group C / UL 1059) 50 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group C / UL 1059) 10 A
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 339 mm
VPE width 134 mm
VPE height 21 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Spacing between rows: see hole layout
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Colour: black
Order No.: 1290590000
Type: S2C-SMT 3.50/04/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290220000
Type: S2C-SMT 3.50/04/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290610000
Type: S2C-SMT 3.50/06/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290230000
Type: S2C-SMT 3.50/06/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 6, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290620000
Type: S2C-SMT 3.50/08/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290240000
Type: S2C-SMT 3.50/08/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 8, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290640000
Type: S2C-SMT 3.50/10/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290250000
Type: S2C-SMT 3.50/10/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 10, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290650000
Type: S2C-SMT 3.50/12/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290260000
Type: S2C-SMT 3.50/12/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 12, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290660000
Type: S2C-SMT 3.50/14/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290270000
Type: S2C-SMT 3.50/14/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 14, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290670000
Type: S2C-SMT 3.50/16/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290280000
Type: S2C-SMT 3.50/16/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 16, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290680000
Type: S2C-SMT 3.50/18/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290290000
Type: S2C-SMT 3.50/18/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 18, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290690000
Type: S2C-SMT 3.50/20/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290310000
Type: S2C-SMT 3.50/20/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 20, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290710000
Type: S2C-SMT 3.50/22/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290320000
Type: S2C-SMT 3.50/22/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 22, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290720000
Type: S2C-SMT 3.50/24/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 24, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290730000
Type: S2C-SMT 3.50/26/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290340000
Type: S2C-SMT 3.50/26/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 26, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290740000
Type: S2C-SMT 3.50/28/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290350000
Type: S2C-SMT 3.50/28/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 28, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290750000
Type: S2C-SMT 3.50/30/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 30, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290360000
Type: S2C-SMT 3.50/30/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 30, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290760000
Type: S2C-SMT 3.50/32/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290370000
Type: S2C-SMT 3.50/32/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 32, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290770000
Type: S2C-SMT 3.50/34/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 34, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290380000
Type: S2C-SMT 3.50/34/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 34, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290780000
Type: S2C-SMT 3.50/36/180LF 1.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
 
Colour: black
Order No.: 1290390000
Type: S2C-SMT 3.50/36/180LF 3.5SN BK BX
Version:
PCB plug-in connector, male header, Solder flange, THT/THR solder connection, 3.50 mm, Number of poles: 36, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box