Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, -40 °C...75 °C
Order No.
1285840000
Type
IE-CST-2TX-2RS232/485
GTIN (EAN)
4050118076431
Qty.
1 stuk(s)
Dimensions and weights
Depth
105 mm
Depth (inches)
4.134 Arms, 5T
Height
140 mm
Height (inches)
5.512 Arms, 5T
Width
36 mm
Width (inches)
1.417 Arms, 5T
Net weight
485 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...75 °C
Humidity
5 to 95 % (non-condensing)
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-5 (surge), EN 61000-4-5 (surge voltage), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11, EN 55032, EN 55035, FCC Part 15, Section B, Class A
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T3 Gc
Free fall
According to IEC 60068-2-32
Safety standard
UL508, EN 62368-1
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
75 °C
Operating temperature, min.
-40 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Ethernet cable protection
1 kV (Level 2) surge protection
Ethernet ports
2
Interface standards
RS-232/422/485
Magnetic isolation protection
1.5 kV built-in
RJ45 ports
10/100BaseT(X), Auto MDI/MDI-X port
RS485 data direction control
ADDC® (automatic data direction control)
Serial cable protection
15 kV ESD protection for all signals, 1 kV (Level 2) surge protection
Serial port
DB9 for RS-232/422/485
Serial ports
2
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
262.805 h
Power supply
Connection type
1 removable 8-pole terminal block
Current consumption
Voltage
12 V
Current
0,25 A
Voltage
24 V
Current
0,125 A
Voltage supply
24 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
48 V
Serial communication parameters
Baud rate
50 bit/s to 921.6 kbit/s
Data bits
5, 6, 7, 8
Flow control
RTS/CTS and DTR/DSR (RS-232), XON/XOFF
Parity
none, straight, odd, Space, Mark
Stop bits
1, 1.5, 2
Technical data
Housing main material
metal
Protection degree
IP30
Type of mounting
Rail
Reliability
Alarm function
Built-in buzzer and RTC
Auto restart on failure
Built-in Watchdog Timer (WDT)
Software
Configuration options
Web console, serial console, Telnet console, Windows utility
EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-5 (surge), EN 61000-4-5 (surge voltage), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11, EN 55032, EN 55035, FCC Part 15, Section B, Class A
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA nC IIC T3 Gc
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.