Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MOS 24VDC/8-30VDC 2A E
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection
Order No. 1283230000
Type MOS 24VDC/8-30VDC 2A E
GTIN (EAN) 4050118073430
Qty. 10 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2024-08-09
Alternative product 8937970000

Dimensions and weights

Depth 97.8 mm
Depth (inches) 3.85 inch
Height 88.1 mm
Height (inches) 3.468 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 35.81 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -25 °C...60 °C
Humidity 5-95% relative humidity, Tu = 55°C, without condensation

Probability of failure

MTTF 847 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP d32f8e61-6733-45d6-9062-c95f9903aad6
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Control side

Rated control voltage 24 V DC ±20 %
Power rating ≤ 170 mW
Protective circuit Varistor, Reverse polarity protection
Input frequency 10 Hz

Load side

Rated switching voltage 8...30 V DC
Continuous current 2 A
Max. switching current 2 A
Load category LC A
Switch-on delay 0.1 ms
Switch-off delay <0.5 ms
Voltage drop at max. load ≤ 50 mV
Leakage current <10 µA
Min. switching current 100 µA
Short-circuit-proof Yes (thermal cut-out)
Load side status indicator LED green, output switched, LED red, short-circuit /overload at the output
Protective circuit, load side Varistor, Free-wheeling diode
Contact type 1 NO contact (Intelligent POWER MOS-FET)
max. switching frequency (DC control voltage) 10 Hz
Nominal auxiliary voltage 8…30 V DC / max. 6 mA

General data

Rail TS 35
Colour black
UL 94 flammability rating V-0
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 30 V
Pollution severity 2
Surge voltage category III
Dielectric strength for control side - load side 350 Veff / 1 min.
Dielectric strength to mounting rail 350 Veff / 1 min.
Impulse withstand voltage 500 V (1,2/50 μ)
Protection degree IP20

Connection data

Wire connection method Screw connection
Stripping length, rated connection 7 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²
Wire cross-section, solid, min. 0.5 mm²
Wire cross-section, solid, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Blade size 0.6 x 3.5 mm

Important note

Product information The cable lengths must not exceed 30 m.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001504
ETIM 7.0 EC001504
ETIM 8.0 EC001504
ETIM 9.0 EC001504
ECLASS 9.0 27-37-16-04
ECLASS 9.1 27-37-16-04
ECLASS 10.0 27-37-16-04
ECLASS 11.0 27-37-16-04
ECLASS 12.0 27-37-16-04
ECLASS 13.0 27-37-16-04
ECLASS 14.0 27-37-16-04

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 8937830000
Type: MOS 24VDC/12-300VDC 1A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 12...300 V DC, Continuous current: 1 A, Screw connection
 
Order No.: 8937940000
Type: MOS 24VDC/5-33VDC 10A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 5...33 V DC, Continuous current: 10 A, Screw connection
 
Order No.: 8937970000
Type: MOS 24VDC/8-30VDC 2A
Version:
MICROOPTO, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 8...30 V DC, Continuous current: 2 A, Screw connection