Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
B2CF 3.50/32/180LR SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
Order No. 1278190000
Type B2CF 3.50/32/180LR SN OR BX
GTIN (EAN) 4050118068825
Qty. 24 pc(s).
Product data IEC: 320 V / 13.4 A / 0.14 - 1.5 mm²
UL: 300 V / 9.5 A / AWG 30 - AWG 16
Packaging Box

Dimensions and weights

Depth 29.9 mm
Depth (inches) 1.177 inch
Height 17.25 mm
Height (inches) 0.679 inch
Width 62.9 mm
Width (inches) 2.476 inch
Net weight 20.574 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

System Parameters

Product family OMNIMATE Signal - series B2C/S2C 3.50 - 2-row
Type of connection Field connection
Wire connection method PUSH IN with actuator
Pitch in mm (P) 3.5 mm
Pitch in inches (P) 0.138 "
Conductor outlet direction 180°
Number of poles 32
L1 in mm 52.5 mm
L1 in inches 2.067 "
Number of rows
Pin series quantity
Rated cross-section 15 mm²
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged
Protection degree IP20, when fully mounted
Can be coded Yes
Stripping length 10 mm
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 3.5 N
Pulling force/pole, max. 3.5 N

Material data

Insulating material PA 66 GF 30
Colour orange
Colour chart (similar) RAL 2000
Insulating material group II
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Copper alloy
Contact surface tinned
Layer structure of plug contact 2...5 µm Sn hot-dip tinned
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 °C
Temperature range, installation, min. -40 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.14 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 16
Solid, min. H05(07) V-U 0.14 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.14 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.14 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 1 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.14 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Clampable conductor
Cross-section for conductor connection
nominal 0.14 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,14/12 GR SV
Cross-section for conductor connection
nominal 0.25 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,25/12 HBL SV
Cross-section for conductor connection
nominal 0.34 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,34/12 TK SV
Cross-section for conductor connection
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,5/16 OR SV
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/10
Cross-section for conductor connection
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,75/16 W SV
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/10
Cross-section for conductor connection
nominal 1
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,0/16 GE SV
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,0/10
Cross-section for conductor connection
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,5/10
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 13.4 A
Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, min. number of poles (Tu=40°C) 12 A
Rated current, max. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 80 A

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1121690
Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 50 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 9.5 A
Rated current (Use group C / CSA) 9.5 A
Rated current (Use group D / CSA) 9.5 A
Wire cross-section, AWG, min. AWG 30
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group C / UL 1059) 50 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 9.5 A
Rated current (Use group C / UL 1059) 9.5 A
Rated current (Use group D / UL 1059) 9.5 A
Wire cross-section, AWG, min. AWG 30
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length 350 mm
VPE width 136 mm
VPE height 40 mm

Type tests

Test: Durability of markings
Standard IEC 61984 section 6.2 and 7.3.2 / 10.11 taking pattern from IEC 60068-2-70 / 12.95
Test mark of origin, type identification, pitch, type of material, date clock, approval marking UL, approval marking cULus
Evaluation available
Test durability
Evaluation passed
Test: Misengagement (Non-interchangeability)
Standard IEC 61984 section 6.3 and 6.9.1 / 10.11, IEC 60512-13-5 / 02.06
Test 180° turned without coding elements
Evaluation passed
Test 180° turned with coding elements
Evaluation passed
Test visual examination
Evaluation passed
Test: Clampable cross section
Standard IEC 60999-1 section 7 and 9.1 / 11.99, IEC 60947-1 section 8.2.4.5.1 / 03.11
Conductor type
Type of conductor and conductor cross-section solid 0.14 mm²
Type of conductor and conductor cross-section stranded 0.14 mm²
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard IEC 60999-1 section 9.4 / 11.99
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section H05V-U0.75
Type of conductor and conductor cross-section H05V-K0.75
Evaluation passed
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard IEC 60999-1 section 9.5 / 11.99
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section AWG 26/1
Type of conductor and conductor cross-section AWG 26/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.75
Type of conductor and conductor cross-section H05V-K0.75
Evaluation passed
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Gold-plated contact surfaces on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Crimp shape A for wire-end ferrules with crimping tools PZ 1,5 (order no. 9005990000) or PZ 6/5 (order no. 9011460000) for larger wire cross-sections recommended.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Max. outer diameter of the conductor 2.6 mm
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002638
ETIM 7.0 EC002638
ETIM 8.0 EC002638
ETIM 9.0 EC002638
ECLASS 9.0 27-44-03-09
ECLASS 9.1 27-44-03-09
ECLASS 10.0 27-44-03-09
ECLASS 11.0 27-46-02-02
ECLASS 12.0 27-46-02-02
ECLASS 13.0 27-46-02-02
ECLASS 14.0 27-46-02-02

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Colour:
Number of poles: 16
Order No.: 2873900000
Type: B2CF 3.50/16/180LR SN BK BX SO
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 4
Order No.: 1278040000
Type: B2CF 3.50/04/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 6
Order No.: 1278050000
Type: B2CF 3.50/06/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 8
Order No.: 1278060000
Type: B2CF 3.50/08/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 10
Order No.: 1278070000
Type: B2CF 3.50/10/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 12
Order No.: 1278080000
Type: B2CF 3.50/12/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 16
Order No.: 1278100000
Type: B2CF 3.50/16/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 14
Order No.: 1278090000
Type: B2CF 3.50/14/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 18
Order No.: 1278110000
Type: B2CF 3.50/18/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 20
Order No.: 1278120000
Type: B2CF 3.50/20/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 22
Order No.: 1278130000
Type: B2CF 3.50/22/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 24
Order No.: 1278140000
Type: B2CF 3.50/24/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 26
Order No.: 1278150000
Type: B2CF 3.50/26/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 28
Order No.: 1278170000
Type: B2CF 3.50/28/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 30
Order No.: 1278180000
Type: B2CF 3.50/30/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 34
Order No.: 1278200000
Type: B2CF 3.50/34/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 34, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 36
Order No.: 1278210000
Type: B2CF 3.50/36/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 38
Order No.: 2558610000
Type: B2CF 3.50/38/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 38, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 40
Order No.: 2558620000
Type: B2CF 3.50/40/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 40, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 42
Order No.: 2558640000
Type: B2CF 3.50/42/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 44
Order No.: 2558650000
Type: B2CF 3.50/44/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 44, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 46
Order No.: 2558660000
Type: B2CF 3.50/46/180LR SN OR BX
Colour: orange
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 46, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 4
Order No.: 1278230000
Type: B2CF 3.50/04/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 6
Order No.: 1278240000
Type: B2CF 3.50/06/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 6, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 8
Order No.: 1278250000
Type: B2CF 3.50/08/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 8, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 10
Order No.: 1278260000
Type: B2CF 3.50/10/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 10, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 12
Order No.: 1278270000
Type: B2CF 3.50/12/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 12, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 14
Order No.: 1278280000
Type: B2CF 3.50/14/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 14, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 16
Order No.: 1278290000
Type: B2CF 3.50/16/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 16, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 18
Order No.: 1278300000
Type: B2CF 3.50/18/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 18, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 20
Order No.: 1278310000
Type: B2CF 3.50/20/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 20, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 22
Order No.: 1278320000
Type: B2CF 3.50/22/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 22, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 24
Order No.: 1278340000
Type: B2CF 3.50/24/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 24, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 26
Order No.: 1278350000
Type: B2CF 3.50/26/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 26, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 28
Order No.: 1278370000
Type: B2CF 3.50/28/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 28, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 30
Order No.: 1278380000
Type: B2CF 3.50/30/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 30, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 32
Order No.: 1278390000
Type: B2CF 3.50/32/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 32, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 34
Order No.: 1278400000
Type: B2CF 3.50/34/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 34, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 36
Order No.: 1278410000
Type: B2CF 3.50/36/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 36, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 38
Order No.: 2558670000
Type: B2CF 3.50/38/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 38, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 40
Order No.: 2558680000
Type: B2CF 3.50/40/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 40, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 42
Order No.: 2558690000
Type: B2CF 3.50/42/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 42, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 44
Order No.: 2558700000
Type: B2CF 3.50/44/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 44, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 46
Order No.: 2558710000
Type: B2CF 3.50/46/180LR SN BK BX
Colour: black
Version:
PCB plug-in connector, female plug, 3.50 mm, Number of poles: 46, 180°, PUSH IN with actuator, Clamping range, max. : 1.5 mm², Box