Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
V14 PushPull
V1 metal bayonet
V1 plastic bayonet
V4 PushPull
V5 Rockstar®
V6 SnapIn
Inserts
Sets - RJ45
Empty housings
General ordering data
Version
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1271250000
Type
IE-PS-V05M-RJ45-FH-B
GTIN (EAN)
4050118060034
Qty.
10 pc(s).
Dimensions and weights
Net weight
93.3 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
4f3aae94-c2bc-4010-b63b-5b114ba6bd55
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6bI, 6c
General data
Connection 1
RJ45
Connection 2
IDC
Colour
black
Housing main material
diecast aluminium
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
MICE classification M
M3
MICE classification I
I3
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
12 mm
Shielding
360° shield contact
Protection degree
IP67
Plugging cycles
750
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Electrical properties
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
General standards
Application-specific communication cable facilities
PROFINET installation instructions
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Order No.:
1963200000
Type:
IE-PS-V05M-RJ45-FH
Version:
RJ45 plug, no tools required, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1077300000
Type:
IE-PS-V05M-A-RJ45-FH
Version:
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963110000
Type:
IE-PS-V05M-RJ45-TH
Version:
RJ45 crimp plug, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963460000
Type:
IE-BS-V05M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 5, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963700000
Type:
IE-BS-V05M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 5, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.:
1963510000
Type:
IE-BS-V05M-RJ45-C
Version:
Flange RJ45, IP67, Variant 5, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
Version
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1271250000
Type
IE-PS-V05M-RJ45-FH-B
GTIN (EAN)
4050118060034
Qty.
10 pc(s).
REACH SVHC
Lead 7439-92-1
SCIP
4f3aae94-c2bc-4010-b63b-5b114ba6bd55
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6bI, 6c
Connection 1
RJ45
Connection 2
IDC
Colour
black
Housing main material
diecast aluminium
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
MICE classification M
M3
MICE classification I
I3
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
12 mm
Shielding
360° shield contact
Protection degree
IP67
Plugging cycles
750
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Application-specific communication cable facilities
PROFINET installation instructions
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
Order No.:
1963200000
Type:
IE-PS-V05M-RJ45-FH
Version:
RJ45 plug, no tools required, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1077300000
Type:
IE-PS-V05M-A-RJ45-FH
Version:
RJ45 plug, no tools required, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963110000
Type:
IE-PS-V05M-RJ45-TH
Version:
RJ45 crimp plug, Variant 5, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963460000
Type:
IE-BS-V05M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 5, IDC, EIA/TIA 586 A, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1963700000
Type:
IE-BS-V05M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 5, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.:
1963510000
Type:
IE-BS-V05M-RJ45-C
Version:
Flange RJ45, IP67, Variant 5, RJ45 / RJ45 coupling, Cat.6A / Class EA (ISO/IEC 11801 2010)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.