Zugbügel (Sammelschiene), Zugbügel, silber, Breite: 8 mm, M 4, Stahl
Best.-Nr.
1261300000
Art
ZB 10 F.10X3/10X5/10X10
GTIN (EAN)
4008190180201
VPE
50 Stück
Abmessungen und Gewichte
Tiefe
29,1 mm
Tiefe (inch)
1,146 inch
Höhe
19,5 mm
Höhe (inch)
0,768 inch
Breite
8 mm
Breite (inch)
0,315 inch
Nettogewicht
9,14 g
Temperaturen
Einsatztemperaturbereich
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Umweltanforderungen
REACH SVHC
/
RoHS-Konformitätsstatus
Konform ohne Ausnahme
Allgemeines
Einbauhinweis
Durchführung
Bemessungsdaten IECEx/ATEX
Zertifikat-Nr. (ATEX)
DEMKO03ATEX136028U
Zertifikat-Nr. (IECEX)
IECEXULD13.0005U
Leiterquerschnitt max (ATEX)
10 mm²
Leiterquerschnitt max (IECEX)
10 mm²
Einsatztemperaturbereich
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Kennzeichnung EN 60079-7
Ex eb II C Gb
Kennzeichnung Ex 2014/34/EU
II 2 G D
Sicherheitshinweis
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
Bemessungsdaten nach CSA
Leiterquerschnitt max (CSA)
6 AWG
Leiterquerschnitt min (CSA)
14 AWG
Zertifikat-Nr. (CSA)
12400-237
Bemessungsdaten nach UL
Leitergr. Factory wiring max (UR)
6 AWG
Leitergr. Factory wiring min (UR)
16 AWG
Leitergr. Field wiring max (UR)
6 AWG
Leitergr. Field wiring min (UR)
16 AWG
Zertifikat-Nr. (UR)
E60693
Klemmbare Leiter (Bemessungsanschluss)
Abisolierlänge
19 mm
Anschlussart
Zugbügel
Anzugsdrehmoment, min.
1,2 Nm
Klemmschraube
M 4
Leiteranschlussquerschnitt, eindrähtig, max.
10 mm²
Leiteranschlussquerschnitt, eindrähtig, min.
1,5 mm²
Leiteranschlussquerschnitt, feindrähtig, max.
10 mm²
Leiteranschlussquerschnitt, feindrähtig, min.
2,5 mm²
Systemkennwerte
Ausführung
für Sammelschiene 10 x 3 mm, für Sammelschiene 10 x 5 mm
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Kennzeichnung EN 60079-7
Ex eb II C Gb
Kennzeichnung Ex 2014/34/EU
II 2 G D
Sicherheitshinweis
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.