802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
Enclosure material
Housing main material
metal
Technical data
Housing main material
metal
Protection degree
IP30
Type of mounting
DIN rail, Panel (with optional mounting kit)
fibre-optic interface
Transmit power
802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
EMC conformity and approvals
EMC standards
FCC Part 15B Class B, EN 55022, EN 55024
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D, ATEX Zone 2 Ex nA IIC T4 Gc
2 dBi omni-directional dual band antenna, RP-SMA (male plug)
MTBF
MTBF
Operating time (hours), min.
392,209 h
Power supply
Connection type
1 removable 10-pole terminal block
Current consumption
0.121 to 0.494 A at 12 to 48V DC, 0.3 A at 24V DC
Reverse polarity protection
Available
Voltage supply
24 V DC, 2 redundant inputs, or 48 V DC Power-over-Ethernet (IEEE 802.3af)
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
48 V
Technology
Standard
IEEE 802.11a/b/g/h for Wireless LAN, IEEE 802.11i for Wireless Security, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3af for Power-over-Ethernet, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging
SSID broadcast enable/disable, Firewall for MAC/IP/protocol/port-based filtering, 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Operating channels (mid-band)
EU: 2.412 to 2.472 GHz (13 channels), 5.18 to 5.24 GHz (4 channels)
Spreading code process and modulation (typical)
DSSS with DBPSK, DQPSK, CCK, OFDM with BPSK, QPSK, 16QAM, 64QAM, 802.11b: CCK at 11/5.5 MBit/s, DQPSK at 2 MBit/s, DBPSK at 11 MBit/s, 802.11a / g: 64QAM at 54/48 MBit/s, 16QAM at 36/24 MBit/s, QPSK at 18/12 MBit/s, BPSK at 9/6 MBit/s
802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
Wireless LAN receive sensitivity
802.11b: -97 dBm at 1 MBit/s, -94 dBm at 2 MBit/s, -92 dBm at 5.5 MBit/s, -90 dBm at 11 MBit/s, 802.11g: -93 dBm at 6 MBit/s, -91 dBm at 9 Mbps, -90 dBm at 12 MBit/s, -88 dBm at 18 MBit/s, -84 dBm at 24 MBit/s, -80 dBm at 36 MBit/s, -76 dBm at 48 MBit/s, -74 dBm at 54 MBit/s, 802.11a: -90 dBm at 6 MBit/s, -89 dBm at 9 MBit/s, -89 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -83 dBm at 24 MBit/s, -79 dBm at 36 MBit/s, -75 dBm at 48 MBit/s, -74 dBm at 54 MBit/s
802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
IEEE 802.11a/b/g/h for Wireless LAN, IEEE 802.11i for Wireless Security, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3af for Power-over-Ethernet, IEEE 802.1D for the Spanning Tree protocol, IEEE 802.1w for Rapid STP, IEEE 802.1Q for VLAN tagging
SSID broadcast enable/disable, Firewall for MAC/IP/protocol/port-based filtering, 64-bit and 128-bit WEP encryption, WPA/WPA2 Personal and Enterprise (IEEE 802.1X/RADIUS, TKIP and AES)
Operating channels (mid-band)
EU: 2.412 to 2.472 GHz (13 channels), 5.18 to 5.24 GHz (4 channels)
Spreading code process and modulation (typical)
DSSS with DBPSK, DQPSK, CCK, OFDM with BPSK, QPSK, 16QAM, 64QAM, 802.11b: CCK at 11/5.5 MBit/s, DQPSK at 2 MBit/s, DBPSK at 11 MBit/s, 802.11a / g: 64QAM at 54/48 MBit/s, 16QAM at 36/24 MBit/s, QPSK at 18/12 MBit/s, BPSK at 9/6 MBit/s
802.11b: Typ.: 23±1.5 dBm at 1 to 11 MBit/s, 802.11g: Typ.: 20±1.5 dBm at 6 up to 24 MBit/s, typ 19±1.5 dBm at 36 MBit/s, typ 18±1.5 dBm at 48 MBit/s, typ 17±1.5 dBm at 54 MBit/s, 802.11a: Typ.: 18±1.5 dBm at 6 up to 24 MBit/s, typ 16±1.5 dBm at 36 up to 48 MBit/s, typ 15±1.5 dBm at 54 MBit/s
Wireless LAN receive sensitivity
802.11b: -97 dBm at 1 MBit/s, -94 dBm at 2 MBit/s, -92 dBm at 5.5 MBit/s, -90 dBm at 11 MBit/s, 802.11g: -93 dBm at 6 MBit/s, -91 dBm at 9 Mbps, -90 dBm at 12 MBit/s, -88 dBm at 18 MBit/s, -84 dBm at 24 MBit/s, -80 dBm at 36 MBit/s, -76 dBm at 48 MBit/s, -74 dBm at 54 MBit/s, 802.11a: -90 dBm at 6 MBit/s, -89 dBm at 9 MBit/s, -89 dBm at 12 MBit/s, -85 dBm at 18 MBit/s, -83 dBm at 24 MBit/s, -79 dBm at 36 MBit/s, -75 dBm at 48 MBit/s, -74 dBm at 54 MBit/s
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.