Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SCZ 3.81/04/180GZE SN BK BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, male plug, 3.81 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
Order No. 1236990000
Type SCZ 3.81/04/180GZE SN BK BX
GTIN (EAN) 4050118022650
Qty. 50 pc(s).
Product data IEC: 320 V / 17.5 A / 0.2 - 1.5 mm²
UL: 300 V / 10 A / AWG 28 - AWG 16
Packaging Box
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Depth 42.1 mm
Depth (inches) 1.657 inch
Height 12.5 mm
Height (inches) 0.492 inch
Net weight 4.58 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP cec56c8c-fe86-40ec-b01a-efe288a878ac
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

System Parameters

Product family OMNIMATE Signal - series BC/SC 3.81
Type of connection Field connection
Wire connection method Clamping yoke connection
Pitch in mm (P) 3.81 mm
Pitch in inches (P) 0.15 "
Conductor outlet direction 180°
Number of poles 4
L1 in mm 11.43 mm
L1 in inches 0.45 "
Number of rows
Pin series quantity
Rated cross-section 1 mm²
Touch-safe protection acc. to DIN VDE 57 106 finger-safe plugged/ back-of-hand-safe unplugged
Touch-safe protection acc. to DIN VDE 0470 IP20 plugged/ IP10 unplugged
Volume resistance ≤5 mΩ
Can be coded Yes
Stripping length 7 mm
Clamping screw M 2
Screwdriver blade 0.4 x 2.5
Screwdriver blade standard DIN 5264
Plugging cycles 25
Plugging force/pole, max. 8 N
Pulling force/pole, max. 5 N
Tightening torque
Torque type Wire connection
Usage information
Tightening torque
min. 0.2 Nm
max. 0.25 Nm

Material data

Insulating material PA 66 GF 30
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 550
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of plug contact 4...8 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.08 mm²
Clamping range, max. 1.5 mm²
Wire connection cross section AWG, min. AWG 28
Wire connection cross section AWG, max. AWG 16
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 1.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
Flexible, max. H05(07) V-K 1.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 1.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.2 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 1.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm ; 2.4 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,5/6
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H0,75/6
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 6 mm
Recommended wire-end ferrule H1,0/6
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 7 mm
Recommended wire-end ferrule H1,5/7
Reference text The outside diameter of the plastic collar should not be larger than the pitch (P), Length of ferrules is to be chosen depending on the product and the rated voltage.

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 17.5 A
Rated current, max. number of poles (Tu=20°C) 17.1 A
Rated current, min. number of poles (Tu=40°C) 17.5 A
Rated current, max. number of poles (Tu=40°C) 15.2 A
Rated voltage for surge voltage class / pollution degree II/2 320 V
Rated voltage for surge voltage class / pollution degree III/2 160 V
Rated voltage for surge voltage class / pollution degree III/3 160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 76 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group C / CSA) 50 V
Rated current (Use group B / CSA) 11 A
Rated current (Use group C / CSA) 11 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 16

Rated data acc. to UL 1059

Institute (cURus) icon
Certificate No. (cURus) E60693
Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 28
Wire cross-section, AWG, max. AWG 16
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length
VPE width
VPE height

Type tests

Test: Durability of markings
Standard DIN EN 61984 section 7.3.2 / 09.02 taking pattern from DIN EN 60068-2-70 / 07.96
Test mark of origin, type identification, rated voltage, rated cross-section, pitch, type of material, approval marking UL, approval marking CSA
Evaluation available
Test durability
Evaluation passed
Test: Misengagement (Non-interchangeability)
Standard DIN EN 61984 section 6.3 and 6.9.1 / 09.02, DIN EN 60512-13-5 / 11.06
Test 180° turned without coding elements
Evaluation passed
Test visual examination
Evaluation passed
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0.08 mm²
Type of conductor and conductor cross-section stranded 0.08 mm²
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/19
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.4 / 12.00
Requirement 0.2 kg
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/19
Evaluation passed
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Evaluation passed
Requirement 0.4 kg
Conductor type
Type of conductor and conductor cross-section solid 1.5 mm²
Type of conductor and conductor cross-section stranded 1.5 mm²
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed
Pull-out test
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement ≥10 N
Conductor type
Type of conductor and conductor cross-section stranded 0.25 mm²
Type of conductor and conductor cross-section AWG 28/1
Type of conductor and conductor cross-section AWG 28/19
Evaluation passed
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section H05V-U0.5
Evaluation passed
Requirement ≥40 N
Conductor type
Type of conductor and conductor cross-section H07V-U1.5
Type of conductor and conductor cross-section H07V-K1.5
Type of conductor and conductor cross-section AWG 16/1
Type of conductor and conductor cross-section AWG 16/19
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format
Brochures

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Number of poles:
Colour:
Number of poles: 4
Order No.: 1237000000
Type: SCZ 3.81/04/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 5
Order No.: 1237010000
Type: SCZ 3.81/05/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 6
Order No.: 1237020000
Type: SCZ 3.81/06/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 6, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 7
Order No.: 1237030000
Type: SCZ 3.81/07/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 7, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 8
Order No.: 1237040000
Type: SCZ 3.81/08/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 8, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 9
Order No.: 1237070000
Type: SCZ 3.81/09/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 9, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 10
Order No.: 1237080000
Type: SCZ 3.81/10/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 11
Order No.: 1237090000
Type: SCZ 3.81/11/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 11, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 12
Order No.: 1237100000
Type: SCZ 3.81/12/180GZE SN OR BX
Colour: orange
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 12, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 6
Order No.: 1071720000
Type: SCZ 3.81/06/180GZE SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 6, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 8
Order No.: 1071740000
Type: SCZ 3.81/08/180GZE SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 8, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 9
Order No.: 1071750000
Type: SCZ 3.81/09/180GZE SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 9, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 10
Order No.: 1071760000
Type: SCZ 3.81/10/180GZE SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 10, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box
 
Number of poles: 12
Order No.: 1071780000
Type: SCZ 3.81/12/180GZE SN BK BX
Colour: black
Version:
PCB plug-in connector, male plug, 3.81 mm, Number of poles: 12, 180°, Clamping yoke connection, Clamping range, max. : 1.5 mm², Box