Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM5D2UE0002MSD0ST0X
         

Icon
 

General ordering data

Version Dragline cable, SC duplex IP 20, ST IP 20, 50 µm, PUR, 2 m
Order No. 1223350000
Type IE-FM5D2UE0002MSD0ST0X
GTIN (EAN) 4050118007527
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2012-12-31

Dimensions and weights

Length 2 m
Length (inches) 78.74 inch
Net weight 94 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Fibre-optic

Attenuation 2.3 dB/km at 850 nm, ≤ 0.5 dB/km at 1300 nm
Bandwidth 500 MHz*km at 850 nm, 500 MHz*km at 1300 nm
Fibre type GOF, Multimode, OM2
Insertion loss ≤ 0.4 dB
Return loss (attenuation) ≥ 30 dB

Cable structure

Cable layout Break-out dragline
Core diameter 50 µm
Material sheath PUR
Primary coating 245 µm
Sheath diameter 6 mm
Sheathing colour black

Mechanical and material properties of cable

Bending cycles 100,000
Min. bending radius, once only 25 mm
Min. bending radius, repetitive 77 mm

Downloads

Approvals

ROHS Conform

Related products