Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRH173220LT
         

Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
Order No. 1219880000
Type DRH173220LT
GTIN (EAN) 4032248998364
Qty. 10 pc(s).

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Height 36 mm
Height (inches) 1.417 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 72.43 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -40 °C...60 °C
Humidity 5...85 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Rated data UL

Certificate No. (cURus) E312083

Control side

Rated control voltage 220 V DC
Rated current DC 6.7 mA
Power rating 1.5 W
Coil resistance 33000 Ω ± 10 %
Status indicator red LED

Load side

Rated switching voltage 500 V AC
Continuous current 16 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 400 V
Max. switching voltage, DC 300 V
Inrush current 80 A / 50 ms
AC switching capacity (resistive), max. 8000 VA
DC switching capacity (resistive), max. 2200 W @ 220 V
Switch-on delay < 20 ms
Switch-off delay < 20 ms
Contact type 1 NO contact with blow-out magnet (AgSnO)
Mechanical service life 10 x 106 switching cycles
Min. switching power 100 mA @ 12 V

General data

Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL94 flammability rating component
Component Housing
UL94 flammability rating V-2
Component Relay baseplate
UL94 flammability rating V-0
Component Relay status indicator
UL94 flammability rating HB
Component Relay test button
UL94 flammability rating HB

Insulation coordination

Insulation coordination according to EN 61810-1:2008
Rated voltage 500 V
Pollution severity 3
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 8 mm
Dielectric strength for control side - load side 4 kVeff / 1 min
Dielectric strength of open contact 4 kVeff / 1 min
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E312083

Connection data

Wire connection method Flat blade connections (4.8 mm x 0.5 mm)

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E312083

Related products

Order No.: 1219840000
Type: DRH173012LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219850000
Type: DRH173024LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219860000
Type: DRH173048LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219870000
Type: DRH173110LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219890000
Type: DRH173524LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219910000
Type: DRH173548LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219920000
Type: DRH173615LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 1219930000
Type: DRH173730LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 1, NO contact with blow-out magnet AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes