Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
DRW370110LT
         

Icon
Icon
Icon
 

General ordering data

Version D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgCdO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
Order No. 1219820000
Type DRW370110LT
GTIN (EAN) 4032248998821
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2021-04-30
Alternative product 2765670000

Dimensions and weights

Depth 48 mm
Depth (inches) 1.89 inch
Height 36 mm
Height (inches) 1.417 inch
Width 36 mm
Width (inches) 1.417 inch
Net weight 83.1 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -40 °C...60 °C
Humidity 35 % to 85 % relative humidity level

Environmental Product Compliance

REACH SVHC Cadmiumoxid 1306-19-0
SCIP d639b09c-1311-4897-9d28-417da254eb99

Rated data UL

Certificate No. (cURus) E312083

Control side

Rated control voltage 110 V DC
Rated current DC 13 mA
Power rating 1.5 W
Coil resistance 8400 Ω ± 10 %
Status indicator Green LED

Load side

Rated switching voltage 400 VAC
Continuous current 16 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, DC 250 V
Inrush current 80 A / 50 ms
AC switching capacity (resistive), max. 6400 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay < 20 ms
Switch-off delay < 20 ms
Contact type 3 CO contact (AgCdO)
Mechanical service life 10 x 106 switching cycles
Min. switching power 100 mA @ 12 V

General data

Test button available Yes
Version of test button Lockable test button, Momentary test button
Mechanical switch position indicator Yes
Colour Transparent
UL94 flammability rating component
Component Relay test button
UL94 flammability rating HB
Component Relay status indicator
UL94 flammability rating HB
Component Relay baseplate
UL94 flammability rating V-0
Component Relay cover
UL94 flammability rating V-2

Insulation coordination

Insulation coordination according to EN 61810-1:2008
Rated voltage 400 V
Pollution severity 3
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 6,3 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 1.5 kVeff /1 min.
Dielectric strength of open contact 2.5 kVeff / 1 Min.
Protection degree IP20

Further details of approvals / standards

Certificate No. (cURus) E312083

Connection data

Wire connection method Flat blade connections (4.8 mm x 0.5 mm)

Important note

Product information This article uses an exemption named in Annex III of the RoHS Directive 2011/65/EU "8b - Cadmium and cadmium compounds in electrical contacts", which could only be valid until 21.07.2021, depending on the product category. Please check whether you can use this article depending on the place of marketing and the product category concerned. Alternative product with modified contact material: 2765670000

Downloads

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CURUS
UL File Number Search UL Website
Certificate No. (cURus) E312083

Related products

Order No.: 2765640000
Type: DRW373012LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765650000
Type: DRW373024LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765660000
Type: DRW373048LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765670000
Type: DRW373110LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765680000
Type: DRW373220LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765540000
Type: DRW373524LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765550000
Type: DRW373548LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765560000
Type: DRW373615LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765570000
Type: DRW373730LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes
 
Order No.: 2765580000
Type: DRW373900LT
Version:
D-SERIES DRW / DRH, Relay, Number of contacts: 3, CO contact AgSnO, Rated control voltage: 400 V AC, Continuous current: 16 A, Flat blade connections (4.8 mm x 0.5 mm), Test button available: Yes