D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 380 V AC, Continuous current: 25 A, Screw connection, Test button available: No
Order No.
1219220000
Type
PWR276880L
GTIN (EAN)
4050118032918
Qty.
10 pc(s).
Dimensions and weights
Depth
55 mm
Depth (inches)
2.165 inch
Height
34 mm
Height (inches)
1.339 inch
Width
50.5 mm
Width (inches)
1.988 inch
Net weight
118.4 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature
-25 °C...55 °C
Humidity
35...85 % rel. humidity, no condensation
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
1320de1d-41b1-4fbd-928a-2e0c6d3f9395
Rated data UL
Certificate No. (cURus)
E312083
Control side
Rated control voltage
380 V AC
Rated current AC
6.1 mA
Power rating
2.5 VA
Coil resistance
62650 Ω ± 10 %
Status indicator
Green LED
Load side
Rated switching voltage
277 V AC
Continuous current
25 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, AC
250 V
Inrush current
120 A / 50 ms
AC switching capacity (resistive), max.
6900 VA
DC switching capacity (resistive), max.
600 W @ 24 V
Switch-on delay
< 30 ms
Switch-off delay
< 30 ms
Contact type
2 NO contact (AgSnO)
Min. switching power
100 mA @ 12 V
General data
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
beige
UL94 flammability rating component
Component
Relay cover
UL94 flammability rating
V-2
Component
Relay baseplate
UL94 flammability rating
V-0
Component
Relay status indicator
UL94 flammability rating
HB
Component
Relay test button
UL94 flammability rating
HB
Insulation coordination
Rated voltage
250 V
Pollution severity
3
Surge voltage category
III
Insulating material group
IIIa
Clearance and creepage distances for control side - load side
≥ 5.5 mm
Dielectric strength for control side - load side
4 kVeff / 1 min
Dielectric strength of neighbouring contacts
2 kVeff / 1 min
Dielectric strength of open contact
2 kVeff / 1 min
Impulse withstand voltage
6 kV (1.2/50 µs)
Protection degree
IP10
Further details of approvals / standards
Certificate No. (cURus)
E312083
Connection data (control side)
Wire connection method (control side)
Screw connection
Min. rated connection clamping range (control side)
0.5 mm²
Max. rated connection clamping range (control side)
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 6 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 380 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 6 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 25 A, Screw connection, Test button available: No
D-SERIES PWR, Relay module, Number of contacts: 2, NO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 25 A, Screw connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.