Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PWR173615L
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 115 V AC, Continuous current: 30 A, Screw connection, Test button available: No
Order No. 1219130000
Type PWR173615L
GTIN (EAN) 4032248998999
Qty. 10 pc(s).

Dimensions and weights

Depth 55 mm
Depth (inches) 2.165 inch
Height 34 mm
Height (inches) 1.339 inch
Width 50.5 mm
Width (inches) 1.988 inch
Net weight 102.88 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature -25 °C...55 °C
Humidity 35...85 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 1320de1d-41b1-4fbd-928a-2e0c6d3f9395

Rated data UL

Certificate No. (cURus) E312083

Control side

Rated control voltage 115 V AC
Rated current AC 22.1 mA
Power rating 2.5 VA
Coil resistance 5200 Ω ± 10 %
Status indicator Green LED

Load side

Rated switching voltage 277 V AC
Continuous current 30 A
Max. switching frequency at rated load 0.1 Hz
Inrush current 150 A / 50 ms
AC switching capacity (resistive), max. 8300 VA
DC switching capacity (resistive), max. 720 W @ 24 V
Switch-on delay < 20 ms
Switch-off delay < 10 ms
Contact type 1 NO contact (AgSnO)
Min. switching power 100 mA @ 12 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour beige
UL94 flammability rating component
Component Relay test button
UL94 flammability rating HB
Component Relay status indicator
UL94 flammability rating HB
Component Relay baseplate
UL94 flammability rating V-0
Component Relay cover
UL94 flammability rating V-2

Insulation coordination

Rated voltage 250 V
Pollution severity 3
Surge voltage category III
Insulating material group IIIa
Clearance and creepage distances for control side - load side ≥ 5.5 mm
Dielectric strength for control side - load side 4 kVeff / 1 min
Dielectric strength of open contact 2 kVeff / 1 min
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP10

Further details of approvals / standards

Certificate No. (cURus) E312083

Connection data (control side)

Wire connection method (control side) Screw connection
Min. rated connection clamping range (control side) 0.5 mm²
Max. rated connection clamping range (control side) 2.5 mm²
Min. tightening torque (control side) 0.5 Nm
Max. tightening torque (control side) 1.2 Nm
Blade size (control side) Gr. PH2

Connection data (load side)

Wire connection method (load side) Screw connection
Min. rated connection clamping range (load side) 0.5 mm²
Max. rated connection clamping range (load side) 4 mm²
Min. tightening torque (load side) 0.5 Nm
Max. tightening torque (load side) 1.2 Nm
Blade size (load side) Gr. PH2

Connection data

Wire connection method Screw connection

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE CURUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E312083

Related products

Order No.: 1219460000
Type: PWR173006L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 6 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219470000
Type: PWR173012L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 12 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219480000
Type: PWR173024L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219490000
Type: PWR173048L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219510000
Type: PWR173110L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 110 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219520000
Type: PWR173220L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 220 V DC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219090000
Type: PWR173524L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V AC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219120000
Type: PWR173548L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 48 V AC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219140000
Type: PWR173730L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 230 V AC, Continuous current: 30 A, Screw connection, Test button available: No
 
Order No.: 1219150000
Type: PWR173880L
Version:
D-SERIES PWR, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 380 V AC, Continuous current: 30 A, Screw connection, Test button available: No