RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
Order No.
1218410000
Type
RCIKIT 24VDC 2CO LD/FG
GTIN (EAN)
4050118002416
Qty.
10 pc(s).
Dimensions and weights
Depth
61.6 mm
Depth (inches)
2.425 inch
Height
77.6 mm
Height (inches)
3.055 inch
Width
15.6 mm
Width (inches)
0.614 inch
Net weight
71.1 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...70 °C
Humidity
40 °C / 95 % rel. humidity, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
fc45714a-dcf9-499e-b37b-5a6f61f2521f
Control side
Rated control voltage
24 V DC ±10 %
Rated current DC
31.6 mA
Power rating
759 mW
Coil resistance
720 Ω ± 10 %
Coil tolerance
10 %
Status indicator
Green LED
Protective circuit
Free-wheeling diode
Load side
Rated switching voltage
250 V AC
Continuous current
6 A
Max. switching frequency at rated load
0.1 Hz
Max. switching voltage, DC
250 V
Inrush current
15 A / 20 ms
AC switching capacity (resistive), max.
1500 VA
DC switching capacity (resistive), max.
144 W @ 24 V
Switch-on delay
≤ 12 ms
Switch-off delay
≤ 6 ms
Contact type
2 CO contacts forcibily guided (EN 61810-3 type B) (AgCuNi)
Mechanical service life
> 50 x 106 switching cycles
Min. switching power
1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V
General data
Rail
TS 35
Test button available
No
Mechanical switch position indicator
No
Colour
black
UL 94 flammability rating
V-1
Insulation coordination
Rated voltage
250
Pollution severity
2
Surge voltage category
III
Clearance and creepage distances for control side - load side
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.