Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RCIKIT 24VDC 2CO LD/FG
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
Order No. 1218410000
Type RCIKIT 24VDC 2CO LD/FG
GTIN (EAN) 4050118002416
Qty. 10 pc(s).

Dimensions and weights

Depth 61.6 mm
Depth (inches) 2.425 inch
Height 77.6 mm
Height (inches) 3.055 inch
Width 15.6 mm
Width (inches) 0.614 inch
Net weight 71.1 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 40 °C / 95 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP fc45714a-dcf9-499e-b37b-5a6f61f2521f

Control side

Rated control voltage 24 V DC ±10 %
Rated current DC 31.6 mA
Power rating 759 mW
Coil resistance 720 Ω ± 10 %
Status indicator Green LED
Protective circuit Free-wheeling diode

Load side

Rated switching voltage 250 V AC
Continuous current 6 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, DC 250 V
Inrush current 15 A / 20 ms
AC switching capacity (resistive), max. 1500 VA
DC switching capacity (resistive), max. 144 W @ 24 V
Switch-on delay ≤ 12 ms
Switch-off delay ≤ 6 ms
Contact type 2 CO contacts forcibily guided (EN 61810-3 type B) (AgCuNi)
Mechanical service life > 50 x 106 switching cycles
Min. switching power 1 mA @ 24 V, 10 mA @ 10 V, 100 mA @ 5 V

General data

Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL 94 flammability rating V-1

Insulation coordination

Rated voltage 250 
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 10 mm
Dielectric strength for control side - load side 2.5 kVeff / 1 Min.
Dielectric strength of neighbouring contacts 2.5 kVeff / 1 Min.
Dielectric strength of open contact 1.5 kVeff /1 min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Relevant base 8690830000
Relevant relay 1218380000
Relevant rim module 8713720000
Standards DIN EN 50205
Certificate no. (cURus) base E223759

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Blade size size PH1

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Software
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1218390000
Type: RCIKITZ 24VDC 2CO LD/FG
Version:
RIDERSERIES FG, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgCuNi, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No