Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ES8VG0250A40A40-E
         

Icon
 

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 25 m
Order No. 1211140000
Type IE-C5ES8VG0250A40A40-E
GTIN (EAN) 4032248992539
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2012-12-31

Dimensions and weights

Length 25 m
Length (inches) 984.252 inch
Net weight 938.75 g

Temperatures

Storage temperature -40 °C...75 °C
Operating temperature -40 °C...80
Installation temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Diameter of wire pair 2 mm
Insulation PE
Insulation cross-section 1 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 65 %
Sheath diameter, max. 6.1 mm
Sheath diameter, min. 5.7 mm
Sheathing colour green (RAL 6018)
Shielding SF/UTP
Shielding braid thickness 0.1 mm
Strands
Wire core insulation thickness 0.25 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 47 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 25 ns/100m
Loop resistance 290 Ω/km
Resistance differential 3 %
Signal propagation time 4.85 ns/m
Test voltage: wire-wire-shield 700 V AC
Transfer impedance 10 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Fire propagation No
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1

Plug

Plug left RJ45, IP20, male contact, straight, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Downloads

Approvals

ROHS Conform

Related products

Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts