Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
PROFINET cord sets
Ethernet/IP cord sets
EtherCat cord sets
Patchcords
Sensor-Actuator-Cable
CANopen/ DeviceNet cord sets
Railway cord sets
Power cord sets
PROFIBUS cord sets
Sub-Bus cord sets
Accessories
Dragline cable Cat.5 PUR - M12
Dragline cable Cat.5 PUR - RJ45 IP20
Dragline cable Cat.5 PUR - RJ45 IP20 with protective cap
Dragline cable Cat.5 PUR - RJ45 V14 IP67
Dragline cable Cat.5 PUR - RJ45 V14 moulded IP67
Dragline cable Cat.5 PUR - M8
Dragline cable Cat.5 PUR - RJ45 IP20 crimp
Torsion cable Cat.5 PUR - RJ45 V14 moulded IP67
Connecting cable Cat.5 PUR - M12
Connecting cable Cat.5 PVC - M12
Connecting cable Cat.5 PVC - RJ45 IP20 crimp
Connecting cable Cat.6A PVC - M12 X-type
Dragline cable Cat.6 PUR - M12 X-Type / RJ45
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67
Dragline cable Cat. 5 PUR - M12 / M8
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP 67 male, angled
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67 straight female
Dragline cable Cat.5 PUR - RJ45 IP20 / M12 IP67 straight male
General ordering data
Version
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
Order No.
1211080150
Type
IE-C5DD4UG0150MSSA70-E
GTIN (EAN)
4050118127188
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2013-12-06
Dimensions and weights
Length
15 m
Length (inches)
590.551 inch
Net weight
924 g
Temperatures
Storage temperature
-50 °C...70 °C
Operating temperature
-40 °C...70
Installation temperature
-20 °C...60 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Cable specific standards
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Electrical properties
Insulation strength
500,000 Ω
General standards
Certificate no. (cULus)
E316369
Standards
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
3.9 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PUR
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
7
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Capacity at 1 kHz
52 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Insulation strength
500,000 Ω
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Resistance differential
3 %
Signal propagation time
5.3 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
very good
Acceleration
4 m/s²
Bending cycles
3 Mio
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
7.5 x cable diameter
Pulling force
≤ 150 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
UV-resistant
Yes
Plug, left
Plug left
M12, IP67, female contact, straight, plug, Plastic, shielded
Plug, right
Plug right
RJ45, IP20, male contact, straight, plug, Plastic, shielded
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Show all
1 m
3 m
5 m
5.7 m
8.4 m
10 m
11.1 m
13.8 m
16.5 m
Connector right:
RJ45 IP 20
Length:
1 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080010
Type:
IE-C5DD4UG0010MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
Connector right:
RJ45 IP 20
Length:
3 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080030
Type:
IE-C5DD4UG0030MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Connector right:
RJ45 IP 20
Length:
5 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080050
Type:
IE-C5DD4UG0050MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
Connector right:
RJ45 IP 20
Length:
5.7 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080057
Type:
IE-C5DD4UG0057MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5.7 m
Connector right:
RJ45 IP 20
Length:
8.4 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080084
Type:
IE-C5DD4UG0084MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8.4 m
Connector right:
RJ45 IP 20
Length:
10 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080100
Type:
IE-C5DD4UG0100MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
Connector right:
RJ45 IP 20
Length:
11.1 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080111
Type:
IE-C5DD4UG0111MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 11.1 m
Connector right:
RJ45 IP 20
Length:
13.8 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080138
Type:
IE-C5DD4UG0138MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 13.8 m
Connector right:
RJ45 IP 20
Length:
16.5 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080165
Type:
IE-C5DD4UG0165MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 16.5 m
Version
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 15 m
Order No.
1211080150
Type
IE-C5DD4UG0150MSSA70-E
GTIN (EAN)
4050118127188
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2013-12-06
Length
15 m
Length (inches)
590.551 inch
Net weight
924 g
Storage temperature
-50 °C...70 °C
Operating temperature
-40 °C...70
Installation temperature
-20 °C...60 °C
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Insulation strength
500,000 Ω
Certificate no. (cULus)
E316369
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
3.9 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PUR
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
7
Wire core insulation thickness
0.38 mm
Wire material
Stranded tin-plated copper wire
Capacity at 1 kHz
52 nF/km
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 15 Ω at 1–100 MHz
Delay skew
40 ns/100m
Insulation strength
500,000 Ω
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Resistance differential
3 %
Signal propagation time
5.3 ns/m
Speed
180 m/min
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Abrasion resistance
very good
Acceleration
4 m/s²
Bending cycles
3 Mio
Fire propagation
No
Halogen
halogen-free, according to IEC 60754-2
Min. bending radius, once only
5 x cable diameter
Min. bending radius, repetitive
7.5 x cable diameter
Pulling force
≤ 150 N
Resistance to oils
in accordance with IEC 60811-2-1
Resistance to spread of flame
in accordance with IEC 60332-1
Silicone-free
Yes
Speed
180 m/min
UV-resistant
Yes
Plug left
M12, IP67, female contact, straight, plug, Plastic, shielded
Plug right
RJ45, IP20, male contact, straight, plug, Plastic, shielded
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E316369
Show all
1 m
3 m
5 m
5.7 m
8.4 m
10 m
11.1 m
13.8 m
16.5 m
Connector right:
RJ45 IP 20
Length:
1 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080010
Type:
IE-C5DD4UG0010MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1 m
Connector right:
RJ45 IP 20
Length:
3 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080030
Type:
IE-C5DD4UG0030MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3 m
Connector right:
RJ45 IP 20
Length:
5 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080050
Type:
IE-C5DD4UG0050MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
Connector right:
RJ45 IP 20
Length:
5.7 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080057
Type:
IE-C5DD4UG0057MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5.7 m
Connector right:
RJ45 IP 20
Length:
8.4 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080084
Type:
IE-C5DD4UG0084MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 8.4 m
Connector right:
RJ45 IP 20
Length:
10 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080100
Type:
IE-C5DD4UG0100MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 10 m
Connector right:
RJ45 IP 20
Length:
11.1 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080111
Type:
IE-C5DD4UG0111MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 11.1 m
Connector right:
RJ45 IP 20
Length:
13.8 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080138
Type:
IE-C5DD4UG0138MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 13.8 m
Connector right:
RJ45 IP 20
Length:
16.5 m
Connector left:
M12 D-code – IP 67 straight socket
Order No.:
1211080165
Type:
IE-C5DD4UG0165MSSA70-E
Version:
Dragline cable, PROFINET, M12 D-code – IP 67 straight socket, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 16.5 m
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.