Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6ES8UG0005A40A40-E
         

Icon
 

General ordering data

Version System cable, M12 D-code – IP 67 straight pin, RJ45 IP 20 Buchse, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
Order No. 1201770000
Type IE-C6ES8UG0005A40A40-E
GTIN (EAN) 4032248984305
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2016-10-31
Alternative product 8909650005

Dimensions and weights

Length 0.5 m
Length (inches) 19.685 inch
Net weight 35.52 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Installation temperature -15 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Cable specific standards

Corrosiveness of fumes to IEC 60754-2
Generic communication cable facilities EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly UL-Style 20963 (80°C/30V)

Standards

Corrosiveness of fumes to IEC 60754-2
Generic communication cable facilities EN 50173-1:2007, ISO / IEC 11801:2002
Standard, assembly UL-Style 20963 (80°C/30V)

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 1.03 mm
Material sheath PUR
Sheath diameter, max. 6.5 mm
Sheath diameter, min. 6.1 mm
Sheathing colour green (RAL 6018)
Shielding S/FTP
Shielding braid thickness 0.1 mm
Standard designations S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN
Strands
Wire material Stranded tin-plated copper wire
Wire pair shielding Aluminium foil

Electrical properties of cable

Capacity at 1 kHz 45 nF/km
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 3 ns/100m
Loop resistance 290 Ω/km
Signal propagation time 4.5 ns/m
Test voltage: wire-wire-shield 700 V AC
Transfer impedance 15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz
Transmission rate 10 Gbit/s

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes to IEC 60754-2
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Pulling force ≤ 100 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1

Plug

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

ROHS Conform

Related products

Length:
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 0.3 m
Order No.: 8909650003
Type: IE-C6ES8UG0003A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.3 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 0.5 m
Order No.: 8909650005
Type: IE-C6ES8UG0005A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 0.5 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 1 m
Order No.: 8909650010
Type: IE-C6ES8UG0010A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 1 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 2 m
Order No.: 8909650020
Type: IE-C6ES8UG0020A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 2 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 2.5 m
Order No.: 8909650025
Type: IE-C6ES8UG0025A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 2.5 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 3 m
Order No.: 8909650030
Type: IE-C6ES8UG0030A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 3 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 4.5 m
Order No.: 8909650045
Type: IE-C6ES8UG0045A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 4.5 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 5 m
Order No.: 8909650050
Type: IE-C6ES8UG0050A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 5 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 6 m
Order No.: 8909650060
Type: IE-C6ES8UG0060A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 6 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 6.5 m
Order No.: 8909650065
Type: IE-C6ES8UG0065A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 6.5 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 10 m
Order No.: 8909650100
Type: IE-C6ES8UG0100A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 10 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 12 m
Order No.: 8909650120
Type: IE-C6ES8UG0120A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 12 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 15 m
Order No.: 8909650150
Type: IE-C6ES8UG0150A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 15 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 16 m
Order No.: 8909650160
Type: IE-C6ES8UG0160A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 16 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 20 m
Order No.: 8909650200
Type: IE-C6ES8UG0200A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 20 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 25 m
Order No.: 8909650250
Type: IE-C6ES8UG0250A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 25 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 30 m
Order No.: 8909650300
Type: IE-C6ES8UG0300A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 30 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 33 m
Order No.: 8909650330
Type: IE-C6ES8UG0330A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 33 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 35 m
Order No.: 8909650350
Type: IE-C6ES8UG0350A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 35 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 40 m
Order No.: 8909650400
Type: IE-C6ES8UG0400A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 40 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 50 m
Order No.: 8909650500
Type: IE-C6ES8UG0500A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 50 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 55 m
Order No.: 8909650550
Type: IE-C6ES8UG0550A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 55 m
 
Connector left: RJ45 IP 20
Connector right: RJ45 IP 20
Length: 80 m
Order No.: 8909650800
Type: IE-C6ES8UG0800A40A40-E
Version:
System cable, RJ45 IP 20, RJ45 IP 20, <20 m: Cat.6A / >20 m Class EA (ISO/IEC 11801 2010), PUR, 80 m
 
Contact
Weidmüller Interface GmbH & Co. KG
 
+49 5231 14-0
+49 5231 14-292083
More information
Decentralised automation solutions
Energy Management Solutions
Industrial Analytics
Industrial IoT Solutions
More information
Mobility Concepts
Photovoltaics
Wind Solutions
Workplace Solutions
More information
Single Pair Ethernet
Weidmüller Configurator
Support & Service
Contact
Disposal Instructions
Engineering data
Repairs and replacement parts