Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 914 mm, Width: 610 mm, Depth: 150 mm, Material: Stainless steel 1.4301 (304), electropolished, silver
Order No.
1195500001
Type
KTB MH 916115 S2E0
GTIN (EAN)
4050118105353
Qty.
1 pc(s).
Dimensions and weights
Depth
150 mm
Depth (inches)
5.905 inch
Height
914 mm
Height (inches)
35.984 inch
Width
610 mm
Width (inches)
24.016 inch
Mounting dimension - height
559 mm
Mounting dimension - width
636 mm
Net weight
27,423.668 g
Temperatures
Operating temperature
-60 °C...135 °C
Note: room temperature (service)
Limited to IP66 protection when used in temperatures greater than 105 °C.
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
64dfc213-93f0-4c79-8ffa-c97fa9dcb873
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Cable glands, left
M12
70
M16
40
M20
34
M25
14
M32
12
M40
10
M50
8
M63
0
M75
0
Cable glands, right
M12
70
M16
40
M20
34
M25
14
M32
12
M40
10
M50
8
M63
0
M75
0
Cable glands, top/bottom
M12
53
M16
29
M20
25
M25
11
M32
9
M40
8
M50
6
M63
0
M75
0
Certificate numbers enclosure
Approval conditions
ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC)
DE PS261X 160309 001ISS06
Certificate No. (ATEX)
PTB11ATEX2019
Certificate No. (CCOE)
P461058_1
Certificate No. (DNV)
TAE000013S
Certificate No. (IECEX)
IECEXPTB11.0071
Certificate No. Electronic Box (NEPSI)
2020322303003289
Certificate No. UL 508A
E223801
Certificate No. UL Haz.Loc.
E223792
Certificate No. UL Ord.Loc.
E243298
Certificate No. UL Terminal Box
E223792
Certificate no. (INMETRO)
IEX17.0021
Certificate no. (cULus)
E243298
Certificate no. Terminal Box (INMETRO)
LMP 21.0017
Certificate no. empty enclosure (ECAS)
21-09-25241/E21-09-053807
Certificate no. empty enclosure (INMETRO)
LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD)
DE PS261X 160412 001ISS03
General information
AF size
10 mm
Access opening: height
861 mm
Access opening: width
551 mm
Areas of use
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
800x1070x240
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
4 hinges and M6 hex-head slotted screws SW10
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
223 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
12
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
914 x 661 x 165
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66, IP67
Seal material
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish
electropolished
Torque for lid screws
2.5 Nm
Housing earth
Earth, enclosure, internal
Welded-on M6 stainless-steel earth stud in enclosure body and lid.
Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box
800x1070x240
Enclosure attachment
4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate
No
Impact resistance
7 J ATEX version, 10 J version standard
Integral fixing
4, 6 or 9 stud bolts M6 inner (female) thread
Lid
Yes
Lid attachment
4 hinges and M6 hex-head slotted screws SW10
Material
Stainless steel 1.4301 (304)
Material thickness of cover
1.5 mm
Material thickness of enclosure
1.5 mm
Max. payload
223 kg
Note: protection class
If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
12
Opening angle lid
130 °
Operating temperature, max.
135 °C
Operating temperature, min.
-60 °C
Overall dimensions
914 x 661 x 165
Position PE bolts
Enclosure side C
Protection class (UL)
Type 3, Type 4X, Type 12
Protection degree
IP66, IP67
Seal material
Silicone
Standards
DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.