Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KTB MH 484815 S4N3
         

Icon
 

General ordering data

Version Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), untreated, silver
Order No. 1195130002
Type KTB MH 484815 S4N3
GTIN (EAN) 4050118106459
Qty. 1 pc(s).

Dimensions and weights

Depth 150 mm
Depth (inches) 5.905 inch
Height 480 mm
Height (inches) 18.898 inch
Width 480 mm
Width (inches) 18.898 inch
Mounting dimension - height 327 mm
Mounting dimension - width 536 mm
Net weight 18,767.988 g

Temperatures

Operating temperature -60 °C...135 °C
Note: room temperature (service) Limited to IP66 protection when used in temperatures greater than 105 °C.

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 8d5fcdfe-c58e-44e1-a6b4-74d2bbccc9dd
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Cable glands, left

M12 36 
M16 20 
M20 17 
M25
M32
M40
M50
M63
M75

Cable glands, right

M12 36 
M16 20 
M20 17 
M25
M32
M40
M50
M63
M75

Cable glands, top/bottom

M12 39 
M16 22 
M20 19 
M25
M32
M40
M50
M63
M75

Certificate numbers enclosure

Approval conditions ATEX, CCoE, DNV, IECEX, INMETRO, KC, NEPSI, CCC, UL AEx Class Div., UL AEx Class Zone, cULus
Attestation of Conformatiy No. (AoC) DE PS261X 160309 001ISS06
Certificate No. (ATEX) PTB11ATEX2019
Certificate No. (CCOE) P461058_1
Certificate No. (DNV) TAE000013S
Certificate No. (IECEX) IECEXPTB11.0071
Certificate No. Electronic Box (NEPSI) 2020322303003289
Certificate No. UL 508A E223801
Certificate No. UL Haz.Loc. E223792
Certificate No. UL Ord.Loc. E243298
Certificate No. UL Terminal Box E223792
Certificate no. (INMETRO) IEX17.0021
Certificate no. (cULus) E243298
Certificate no. Terminal Box (INMETRO) LMP 21.0017
Certificate no. empty enclosure (ECAS) 21-09-25241/E21-09-053807
Certificate no. empty enclosure (INMETRO) LMP 21.0016U
Declaration of Conformatiy No. (DoC LVD) DE PS261X 160412 001ISS03

General information

AF size 10 mm
Access opening: height 427 mm
Access opening: width 421 mm
Areas of use Explosive risk zone, Process industry, Oil and gas industry, Chemical industry, Offshore, Onshore
Dimension of box 640x680x240
Enclosure attachment 4 welded-on mounting feet with 11 mm holes (2 slotted feet and 2 cross-shaped feet)
Flange plate Yes
Flange plate mounting M6 hexagonal head screws 10 SW
Gland plates Bottom, left, right
Impact resistance 7 J ATEX version, 10 J version standard
Integral fixing 4, 6 or 9 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment 4 hinges and M6 hex-head slotted screws SW10
Material Stainless steel 1.4404 (316L)
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Material thickness of flange 3 mm
Max. payload 92 kg
Note: protection class If used in temperature ranges above 105 °C, IP protection is limited to IP 66.
Number of lid screws
Opening angle lid 130 °
Operating temperature, max. 135 °C
Operating temperature, min. -60 °C
Overall dimensions 491 x 561 x 165
Position PE bolts Enclosure side C
Protection class (UL) Type 3, Type 4X, Type 12
Protection degree IP66, IP67
Seal material Silicone
Standards DIN EN 62208 - Empty enclosure standard, DIN EN 61373 Class 1B**, DIN EN 15085-2, EN 60079-0, EN 60079-7, EN 60079-31, IEC 60079-0, IEC 60079-7, IEC 60079-31
Surface finish untreated
Torque for lid screws 2.5 Nm

Housing earth

Earth, enclosure, internal Welded-on M6 stainless-steel earth stud in enclosure body and lid.

horizontal assembly

WDU 10 / ZDU 10 3x37
WDU 16 / ZDU 16 2x31
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x74
WDU 35 / ZDU 35 2x23
WDU 4 / ZDU 4 3x62
WDU 6 / ZDU 6 3x46

vertical assembly

WDU 10 / ZDU 10 2x38
WDU 16 / ZDU 16 2x31
WDU 2,5 / ZDU 2,5 / IDU 2,5 4x75
WDU 35 / ZDU 35 1x23
WDU 4 / ZDU 4 3x62
WDU 6 / ZDU 6 3x47

Important note

Product information Minimum order quantity (5 pieces)

Downloads

Classifications

ETIM 6.0 EC002503
ETIM 7.0 EC002503
ETIM 8.0 EC002503
ETIM 9.0 EC002503
ECLASS 9.0 27-18-05-02
ECLASS 9.1 27-18-05-02
ECLASS 10.0 27-18-05-02
ECLASS 11.0 27-18-05-02
ECLASS 12.0 27-18-05-02
ECLASS 13.0 27-18-05-02
ECLASS 14.0 27-18-05-02

Approvals

Approvals CCCEX CCOE CE CULUS DETNORVER IBEXUATEX IECEXIBE IECEXKEM IECEXPTB INMETRO KEMAATEX KOREANCERT NEPSI PTBATEX UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E243298

Related products

Order No.: 1195100000
Type: KTB MH 484815 S4E0
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195110000
Type: KTB MH 484815 S4E1
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195120000
Type: KTB MH 484815 S4E2
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, top, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195130000
Type: KTB MH 484815 S4E3
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver
 
Order No.: 1195140000
Type: KTB MH 484815 S4E4
Version:
Klippon TB MH (Terminal Box - Multi Hinge), Empty enclosure, stainless steel enclosure, Height: 480 mm, Width: 480 mm, Depth: 150 mm, Gland plates: Bottom, top, left, right, Material: Stainless steel 1.4404 (316L), electropolished, silver