Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ES8UG0050A44A44-X
         

Icon
 

General ordering data

Version System cable, RJ45 IP 67 PushPull V04 plastic, RJ45 IP 67 PushPull V04 plastic, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 5 m
Order No. 1194160000
Type IE-C5ES8UG0050A44A44-X
GTIN (EAN) 4032248976980
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Length 5 m
Length (inches) 196.85 inch
Net weight 267 g

Temperatures

Storage temperature -40 °C...75 °C
Operating temperature -40 °C...80
Installation temperature -10 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Cable specific standards

Corrosiveness of fumes to IEC 60754-2
Generic communication cable facilities ISO / IEC 11801:2002, EN 50173-1:2007
Standard, assembly UL-Style 20963 (80°C/30V)

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 1 mm
Material sheath PUR
Number of wires
Sheath diameter, max. 6.3 mm
Sheath diameter, min. 5.7 mm
Sheathing colour green (RAL 6018)
Shielding SF/UTP
Shielding braid thickness 0.1 mm
Standard designations SF/UTP, IE-7IC4x2xAWG23/1-PUR 02YSC11Y PIMF
Strands
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 47 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Delay skew 25 ns/100m
Loop resistance 290 Ω/km
Signal propagation time 4.85 ns/m
Test voltage: wire-wire-shield 1000 Vrms, 50 Hz, 1 min

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes to IEC 60754-2
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 4 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
UV-resistant Yes

Plug

Plug left RJ45, IP67, male contact, straight, PushPull V04, Plastic, shielded
Plug right RJ45, IP67, male contact, straight, PushPull V04, Plastic, shielded

Plug, left

Plug left RJ45, IP67, male contact, straight, PushPull V04, Plastic, shielded

Plug, right

Plug right RJ45, IP67, male contact, straight, PushPull V04, Plastic, shielded

Downloads

Approvals

ROHS Conform

Related products