Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DS4VG0040A20A20-E
         

Icon
 

General ordering data

Version System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 4 m
Order No. 1191010040
Type IE-C5DS4VG0040A20A20-E
GTIN (EAN) 4050118241754
Qty. 1 pc(s).

Dimensions and weights

Length 4 m
Length (inches) 157.48 inch
Net weight 303 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Cable specific standards

Standard, additional standards UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Certificate no. (cULus) E316369

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 4.05 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Signal propagation time 5.3 ns/m
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Halogen Yes
Min. bending radius, once only 3.5 *diameter
Min. bending radius, repetitive 7.5 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685

Plug

Plug left RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded
Plug right RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369