Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5ED8UG0020A40A40-E
         

Icon
 

General ordering data

Version Dragline cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 2 m
Order No. 1177270000
Type IE-C5ED8UG0020A40A40-E
GTIN (EAN) 4032248971220
Qty. 1 pc(s).

Dimensions and weights

Length 2 m
Length (inches) 78.74 inch
Net weight 121.46 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1

Cable specific standards

Impervious to smoke According to IEC 61034-2
Standard, assembly UL-Style 20963 (80°C/30V)
Standard, insulating material DIN EN 50290-2-25 (HD 624.5)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

General standards

Connector standard IEC 60603-7-51

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white/blue - blue, white/orange - orange, white/green - green, white/brown - brown
Complete shielding Plastic foil, Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Filler As central element, Between the individual wire pairs
Insulation cross-section 0.95 mm
Material sheath PUR
Overlap of shielding braid 90 %
Sheath diameter, max. 6.8 mm
Sheath diameter, min. 6.5 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.85 mm
Shielding SF/UTP
Shielding braid thickness 0.1 mm
Standard designations LI9Y(ST)C11Y 4X2X0.14 VZN GN, SF/UTP
Strands
Wire core insulation thickness 0.23 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 800 Hz 50 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Loop resistance 290 Ω/km
Operating voltage (UL rating) 30 V
Operating voltage, UL 30 V
Resistance differential 2 %
Signal propagation time 5.55 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 700 Vrms, 50 Hz, 1 min
Transfer impedance 100 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 5 m/s²
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Impervious to smoke According to IEC 61034-2
Min. bending radius, repetitive 60 mm
Pulling force ≤ 100 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min
Torsion resistance 30 °/m
UV-resistant Yes

Plug

Plug left RJ45, IP20, male contact, straight, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Plug, left

Plug left RJ45, IP20, male contact, straight, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products