Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20M-CI-CO-ILP-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Passive isolator, Input current loop feed, 1-channel, Input : 0(4)-20 mA, Output : 0(4)-20 mA
Order No. 1176070000
Type ACT20M-CI-CO-ILP-S
GTIN (EAN) 4032248970148
Qty. 1 pc(s).

Dimensions and weights

Depth 114.3 mm
Depth (inches) 4.5 inch
Height 112.5 mm
Height (inches) 4.429 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 80 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 40 °C / 93 % rel. humidity, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 699 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

Input current 0...20 mA, 4…20mA
Input voltage > 3 V @ 20 mA
Number of inputs 1
Sensor Current source
Voltage drop, current input 1.25 V + 0.015 Vout @25°C

Output

Cut-off frequency (-3 dB) 100 Hz
Load impedance current ≤ 600 Ω, @ max 23mA
Number of outputs 1
Output current 0...20 mA, 4...20 mA
Type active, connected control must be passive

General data

Accuracy <0.1 % of measuring range
Configuration none
Galvanic isolation 2-way isolator
Power consumption 30 mW
Protection degree IP20
Rail TS 35
Step response time ≤ 5 ms
Temperature coefficient ≤ 0.01 % / °C
Voltage supply Loop powered, via 4…20 mA input

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 2-way isolator
Insulation voltage 2.5 kVeff /1 min.
Pollution severity 2
Rated voltage 300 Veff
Surge voltage category II

Data for Ex applications (ATEX)

Installation location Device installed in safe area, zone 2
Marking II 3 G Ex nA IIC T4 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 30
Wire connection cross section AWG, max. AWG 14

EMC conformity and approvals

EMC standards EN 61326-1
Standards IEC 61010-1

Important note

Product information The ACT20M-CI-CO-ILP-S passive isolator isolates standard analogue current signals.An analogue input current signal is linearly converted to an analogue output current signal and is galvanically isolated. Power is supplied through the input measuring circuit (input loop-powered).

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Tender specification sheets

Long specification

Standard signal passive isolator
1-channel passive isolator in 6.1 mm width input-loop powered,
for transmitting and isolating analogue DC current signals 0/4...20 mA.

Add-on housing for TS35 rail mounting
Dimensions: L/W/H 114.3/ 6.1/ 112.5 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20  


Input                          0/4...20 mA

Output                                              0/4...20 mA
Load resistance             < 600 Ohm
Transmission error               < 0,1 % v. E. 
Limit frequency 100 Hz
Auxiliary power                                     0/4...20 mA input current loop
Power loss approx. 0.9 W
Ambient
temperature range -25 °C...+70 °C

Isolation                                 EN 61010-1, 2-way isolation up to 2.5 kV AC/DC
Test voltage                               2.5 kV input against output against auxiliary power
Rated
voltage                                        
  300 V AC/DC at overvoltage category II and pollution degree 2
Approvals cULus, FM Div2, ATEX Zone2, DNV, GL




Type                                                             ACT20M-CI-CO-ILP-S

Short specification Standard signal passive isolator
1-channel signal passive isolator in 6.1 mm width with input current loop feed,
for transmitting and isolating analogue DC current signals from 0/4 to 20 mA

Approvals

Approvals CCCEX CULUS DETNORVER FMEX IECEXKEM KEMAATEX UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E337701

Related products

Type of connection: Screw connection
Order No.: 1176080000
Type: ACT20M-2CI-2CO-ILP-S
Version:
Passive isolator, Input current loop feed, 2-channel, Input : 2 x 0(4) - 20 mA, Output : 2 x 0(4) - 20 mA
 
Type of connection: Screw connection
Order No.: 1176040000
Type: ACT20M-CI-CO-OLP-S
Version:
Passive isolator, Output current loop powered, 1-channel, Input : 4-20 mA, Output : 4-20 mA
 
Type of connection: Screw connection
Order No.: 1176050000
Type: ACT20M-2CI-2CO-OLP-S
Version:
Passive isolator, Output current loop powered, 2-channel, Input : 2 x 4-20 mA, Output : 2 x 4-20 mA