Bus line, Connecting line, M8 / M8, Number of poles: 4, 0.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Order No.
1160930050
Type
SAIL-M8GM8SG-4S0.5UIE
GTIN (EAN)
4032248949052
Qty.
1 pc(s).
Dimensions and weights
Net weight
27 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
e8d8af70-4c85-4483-bc8c-9bc5b598e2a9
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
5 Mio
Bending radius, min., moving
7.5 x cable diameter
Bending radius, min., stationary
4 x cable diameter
Cable length
0.5 m
Colour coding
blue, orange, white / blue, white / orange
Configurable cable length
No
Core cross-section
0.15 mm²
Halogen
No
Hybrid cable
No
Insulation
PP
Irradiation crosslinked
No
Number of poles
4
Outer cladding in accordance with UL AWM style
20963 (80 °C / 30 V)
Outside diameter
4.8 mm ± 0.3 mm
Resistant to welding beads
No
Sheath material
PUR
Sheathing colour
green
Shielded
Yes
Speed
180 m/s
Suitable for cable carriers
Yes
Temperature range, stationary
-40...80 °C
Welding spark resistance
No
General technical data
Coding
none
Connection thread
M8 / M8
Contact surface
Gold-plated
Housing main material
PUR
LED
No
Plugging cycles
≥ 100
Pollution severity
3
Protection degree
IP67
Rated current
4 A
Rated voltage
30 V
Temperature range of housing
-25…+80 °C
Threaded ring material
Brass, nickel-plated
Tightening torque
M8: 0.5 - 0.6 Nm
Version
Male, straight - male, straight
jumpered
No
Electrical properties
Rated voltage
30 V
Plug, left
Plug left
M8, IP67, male contact, straight, Plastic, shielded
Plug, right
Plug right
M8, IP67, male contact, straight, Plastic, shielded
Bus line, Connecting line, M8 / M8, Number of poles: 4, 0.1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 1.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 10 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 15 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 2 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 2.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 20 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 3 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 3.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 30 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 4 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 4.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 40 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 50 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 0.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 0.1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 1 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 1.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 10 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 15 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 2 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 2.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 20 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 3 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 3.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 30 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 4 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 4.5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 40 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 5 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
Bus line, Connecting line, M8 / M8, Number of poles: 4, 50 m, Male, straight - male, straight, Shielded: Yes, LED: No, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.