PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black
Order No.
1155840000
Type
SR-SMD 4.50/05/90 AU BK BX
GTIN (EAN)
4032248942534
Qty.
78 pc(s).
Product data
IEC: 160 V UL: 300 V / 5 A
Packaging
Box
Dimensions and weights
Depth
16.8 mm
Depth (inches)
0.661 inch
Height
5.9 mm
Height (inches)
0.232 inch
Width
16.3 mm
Width (inches)
0.642 inch
Length
24 mm
Length (inches)
0.945 inch
Net weight
2.897 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Insulating material
LCP
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
175 ≤ CTI <400
Insulation strength
≥ 108 Ω
Moisture Level (MSL)
1
Contact surface
Gold-plated
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-30 °C
Temperature range, installation, max.
100 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, max. number of poles (Tu=40°C)
3.6 A
Rated voltage for surge voltage class / pollution degree II/2
160 V
Rated voltage for surge voltage class / pollution degree III/2
100 V
Rated voltage for surge voltage class / pollution degree III/3
63 V
Short-time withstand current resistance
3 x 1s with 14.5 A
Rated impulse voltage for surge voltage class/ pollution degree II/3
1.5 kV
Clearance, min.
2.3 mm
Creepage distance, min.
3.2 mm
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group C / UL 1059)
50 V
Rated voltage (Use group D / UL 1059)
50 V
Rated current (Use group B / UL 1059)
5 A
Rated current (Use group C / UL 1059)
5 A
Rated current (Use group D / UL 1059)
5 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Material data
Comparative Tracking Index (CTI)
175 ≤ CTI <400
Insulating material
LCP
Insulating material group
IIIa
General data
Colour
black
Colour chart (similar)
RAL 9011
Protection degree
IP20 in installed state
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.