KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Order No.
1137090000
Type
KDSU M75 BS O NI 2 G75
GTIN (EAN)
4032248969838
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2023-07-30
Dimensions and weights
Height
131 mm
Height (inches)
5.157 inch
Length
131 mm
Length (inches)
5.157 inch
Net weight
2,200 g
Temperatures
Operating temperature
-60 °C...180 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
3394d55b-7892-488f-8603-ea218c1d0691
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate No. (ATEX)
SIRA05ATEX1285X
Certificate No. (IECEX)
IECEXSIR05.0067X
Certificate no. cable gland (IECEx)
IECEx CML 19.0109X
Identification
ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
90 mm
AF size 2
90 mm
Armour, max.
2.5 mm
Armour, min.
0.1 mm
Cable glands
metric, nickel-plated brass
External thread
M 75
Halogen
No
Inner cable diameter, max.
68 mm
Inner cable diameter, min.
58 mm
Installation guidelines
See assembly instructions
Length of thread
19 mm
Material
Brass, nickel-plated
O-Ring
Silicone
Operating temperature range, max.
180 °C
Operating temperature range, min.
-60 °C
Outer cable diameter, max.
78 mm
Outer cable diameter, min.
71.1 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68 - 2.5 bar
Protection degree with GWDR
IP66, IP68 - 2.5 bar
Seal insert
Silicone
Sealing
Silicone
Size of protective cap
EL90
Type of armouring
Single-wire armouring, Metal foil armouring, Braided armouring
KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Order No.
1137090000
Type
KDSU M75 BS O NI 2 G75
GTIN (EAN)
4032248969838
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.