Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
RJ45 & Circular Connectors patchcable & cord sets
RJ12 patch cable
Single Pair Ethernet cord sets
Fibre-optic cabling solutions
Cable Assemblies
Valve plug with integrated seal
PushPull Power cord sets
USB cord sets
Raw cable
Cables with customer-specific assembly
Copper
System cable / connection cable, PROFINET Cat. 5 PVC
A2EMCS
General ordering data
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Order No.
1121170100
Type
IE-C5DS4VG0100MCSA2E-X
GTIN (EAN)
4050118657470
Qty.
1 pc(s).
Dimensions and weights
Length
1.5 m
Length (inches)
59.055 inch
Net weight
715 g
Temperatures
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP
ff4adb94-ad1f-44aa-8dfa-9a857cafeb77
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Cable specific standards
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Cable structure
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Electrical properties of cable
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Mechanical and material properties of cable
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
Plug
Plug left
RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded
Plug right
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Plug, left
Plug left
RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded
Plug, right
Plug right
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Classifications
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
Version
System cable, M12 D-code – IP 67 straight pin, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Order No.
1121170100
Type
IE-C5DS4VG0100MCSA2E-X
GTIN (EAN)
4050118657470
Qty.
1 pc(s).
Length
1.5 m
Length (inches)
59.055 inch
Net weight
715 g
Storage temperature
-40 °C...80 °C
Operating temperature
-40 °C...70 °C
Installation temperature
-40 °C...80 °C
REACH SVHC
Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP
ff4adb94-ad1f-44aa-8dfa-9a857cafeb77
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Standard, additional standards
UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly
UL-Style 21694
Standard, insulating material
DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material
DIN EN 13602 Cu-ETP-A..B
Standard, wire material
DIN EN 13602 Cu-ETP-A
Arrangement of wire cores
Star-quad
Colour sequence or wires - wire pairs
white, yellow, blue, orange
Complete shielding
Aluminium foil, Shielding braid made from copper wiring
Cross-section
4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing
4.05 mm
Filler
As central element
Insulation
PE
Insulation cross-section
1.5 mm
Material sheath
PVC
Number of wires
4
Overlap of shielding braid
85 %
Sheath diameter, max.
6.7 mm
Sheath diameter, min.
6.3 mm
Sheathing colour
green (RAL 6018)
Sheathing material thickness
0.9 mm
Shielding
SF/UTP
Shielding braid thickness
0.13 mm
Standard designations
2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
7
Wire material
Stranded tin-plated copper wire
Category
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance
100 ± 5 Ω at 100MHz
Loop resistance
120 Ω/km
Operating voltage (UL rating)
600 V
Operating voltage, UL
600 V
Signal propagation time
5.3 ns/m
Test voltage: wire-wire-shield
2000 Veff , 50 Hz, 1 min
Transfer impedance
20 mΩ/m at 10 MHz
Abrasion resistance
good
Halogen
Yes
Min. bending radius, once only
3.5 *diameter
Min. bending radius, repetitive
7.5 x cable diameter
Resistance to spread of flame
in accordance with IEC 60332-1 / UL 1685
Plug left
RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded
Plug right
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Plug left
RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded
Plug right
M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
ETIM 6.0
EC002599
ETIM 7.0
EC002599
ETIM 8.0
EC002599
ETIM 9.0
EC002599
ECLASS 9.0
27-06-03-08
ECLASS 9.1
27-06-03-08
ECLASS 10.0
27-06-03-08
ECLASS 11.0
27-06-03-08
ECLASS 12.0
27-06-03-08
ECLASS 13.0
27-06-03-08
ECLASS 14.0
27-06-03-08
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.