Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DS4VG0070MCSA2E-X
         

Icon
 

General ordering data

Version System cable, M12 D-code – IP 67 straight pin, RJ45 IP 67 PushPull V14 metal, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PVC, 1.5 m
Order No. 1121170070
Type IE-C5DS4VG0070MCSA2E-X
GTIN (EAN) 4050118657494
Qty. 1 pc(s).

Dimensions and weights

Length 1.5 m
Length (inches) 59.055 inch
Net weight 533 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...70 °C
Installation temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP ff4adb94-ad1f-44aa-8dfa-9a857cafeb77
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Cable specific standards

Standard, additional standards UL-File E11901 Vol.1 Sec.12 Page 1, UL-File E116441 Vol.1 Sec.6 Page 8
Standard, assembly UL-Style 21694
Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 4.05 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PVC
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YY(ST)CY 2x2x0,75/1,5-100 LI VZN GN
Strands
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 5 Ω at 100MHz
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Signal propagation time 5.3 ns/m
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance good
Halogen Yes
Min. bending radius, once only 3.5 *diameter
Min. bending radius, repetitive 7.5 x cable diameter
Resistance to spread of flame in accordance with IEC 60332-1 / UL 1685

Plug

Plug left RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded
Plug right M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, left

Plug left RJ45, IP67, male contact, straight, PushPull V14, plug, Zinc diecast, shielded

Plug, right

Plug right M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

ROHS Conform

Related products