Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HP 250 M 95
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Pin, Crimp connection, Size: 250
Order No. 1119100000
Type HDC HP 250 M 95
GTIN (EAN) 4032248900350
Qty. 1 pc(s).

Dimensions and weights

Length 82.6 mm
Length (inches) 3.252 inch
Diameter 32 mm
Net weight 115.22 g

Temperatures

Limit temperature -50 °C ... 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 6eabd5ae-2d6b-409e-8bdf-87c27ee10e40

General data

BG 250
Colour black
Conductor cross-section 95 mm²
Free from halogens false
Insulating material PA GF
Insulation strength 1010 Ω
Material Copper alloy
Operating voltage, max. (total temperature=60°C) 2,300 V
Plugging cycles ≥ 500
Pollution severity PD 2 (PD 3)
Rated current acc. to DIN EN 61984 (ambient temperature=20°C) 290 A
Rated impulse voltage (DIN EN 61984) 15 kV
Series HighPower
Size 250
Surface finish Silver passivated
Type Pin
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤0.1 mΩ

Connection data PE

Connection type PE Crimp connection, Screw connection

Power contact

Rated impulse voltage (DIN EN 61984), power contact 15 kV
Stripping length, performance contact 24 mm
Type of connection, power contact Crimp connection

Version

BG 250
Conductor cross-section, max. 95 mm²
Conductor cross-section, min. 95 mm²
Material Copper alloy
Size 250
Stripping length, rated connection 24 mm
Surface finish Silver passivated
Type of connection Crimp connection
Volume resistance ≤0.1 mΩ

Important note

Product information Depending on the intended operation, internally generated voltages can superimpose the working voltage and contain corresponding peaks. It is imperative to ensure that these peak voltages do not exceed the rated voltage. For applications outside of this specification, please contact us.

Downloads

Classifications

ETIM 6.0 EC000796
ETIM 7.0 EC000796
ETIM 8.0 EC000796
ETIM 9.0 EC000796
ECLASS 9.0 27-44-02-04
ECLASS 9.1 27-44-02-04
ECLASS 10.0 27-44-02-04
ECLASS 11.0 27-44-02-04
ECLASS 12.0 27-44-02-04
ECLASS 13.0 27-44-02-04
ECLASS 14.0 27-44-02-04

Approvals

ROHS Conform

Related products

Order No.: 1079720000
Type: HDC HP 250 F 25
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1079730000
Type: HDC HP 250 F 35
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1079740000
Type: HDC HP 250 F 50
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1220840000
Type: HDC HP 250 F 50 PE
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1079750000
Type: HDC HP 250 F 70
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1079770000
Type: HDC HP 250 F 95
Version:
HDC insert, Female, Crimp connection, Size: 250
 
Order No.: 1079690000
Type: HDC HP 250 M 25
Version:
HDC insert, Pin, Crimp connection, Size: 250
 
Order No.: 1079680000
Type: HDC HP 250 M 35
Version:
HDC insert, Pin, Crimp connection, Size: 250
 
Order No.: 1119080000
Type: HDC HP 250 M 50
Version:
HDC insert, Pin, Crimp connection, Size: 250
 
Order No.: 1220850000
Type: HDC HP 250 M 50 PE
Version:
HDC insert, Pin, Crimp connection, Size: 250
 
Order No.: 1119090000
Type: HDC HP 250 M 70
Version:
HDC insert, Pin, Crimp connection, Size: 250