Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Order No.
1114881000
Type
SAIL-M12BW-3L10UGE
GTIN (EAN)
4032248894086
Qty.
1 pc(s).
Dimensions and weights
Net weight
268 g
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
1c533b66-fcff-4da5-b89f-fd55fbf5cb55
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c, 7cI
Technical specifications for cable
Acceleration
5 m/s²
Bending cycles
5 Mio
Bending cycles at torsion
> 5 Mio.
Bending radius, min., moving
10 x cable diameter
Bending radius, min., stationary
5 x cable diameter
Cable length
10 m
Colour coding
brown, blue, black
Configurable cable length
No
Core cross-section
0.34 mm²
Core in accordance with UL AWM style
10493 (80 °C / 300 V)
Halogen
No
Hydrolysis and microbe resistant
Yes
Insulation
PP
Irradiation crosslinked
No
LABS-free
Yes
Length of torsion
1 m
Number of poles
3
Outer cladding in accordance with UL AWM style
20549 (80 °C / 300 V)
Outside diameter
4.3 mm ± 0.2 mm
Resistance to oils
in accordance with IEC 60811:404
Resistance to spread of flame
In accordance with UL1581 UL / CUL FT2, in accordance with IEC 60332-2-2
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 1.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 3 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.