Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS 30 24VDC LD BL/SL 1U
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version RS-SERIES, Relay module, Number of contacts: 1, CO contact AgNi 0.15 gold flashed, Rated control voltage: 24 V DC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
Order No. 1100220000
Type RS 30 24VDC LD BL/SL 1U
GTIN (EAN) 4008190065058
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2017-12-15
Alternative product 1122770000

Dimensions and weights

Depth 56 mm
Depth (inches) 2.205 inch
Height 74 mm
Height (inches) 2.913 inch
Width 11.2 mm
Width (inches) 0.441 inch
Net weight 31.47 g

Temperatures

Storage temperature -40 °C...60 °C
Operating temperature -25 °C...40
Humidity 40 °C / 93 % rel. humidity, no condensation

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC Lead 7439-92-1
SCIP 3820ceea-2b49-4a61-bda5-08f3867b3419

Control side

Rated control voltage 24 V DC ±10 %
Rated current DC 10 mA
Power rating 0.45 W
Status indicator red LED
Protective circuit Free-wheeling diode, Reverse polarity protection

Load side

Rated switching voltage 250 V AC
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Inrush current 8 A
AC switching capacity (resistive), max. 2000 VA
Switch-on delay ≤ 8 ms
Switch-off delay ≤ 7 ms
Contact type 1 CO contact (AgNi 0.15 gold flashed)
Electrical service life, DC coil > 5x105 switching cycles
Mechanical service life 20 x 106 switching cycles
Min. switching power 250 mW

General data

Version soldered relay
Rail TS 32, TS 35
Test button available No
Mechanical switch position indicator No
Colour orange

Insulation coordination

Rated voltage 250 V
Pollution severity 2
Surge voltage category III
Creepage and clearance distance input – output > 3 mm
Impulse withstand voltage 4 kV
Protection degree IP20

Further details of approvals / standards

Certificate No. (CSA) 082859-C-000

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01
ECLASS 14.0 27-37-16-01

Approvals

Approvals CE CSA