Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1
Rated current, min. number of poles (Tu=20°C)
150 A
Rated current, max. number of poles (Tu=20°C)
150 A
Rated voltage for surge voltage class / pollution degree III/3
690 V
Rated impulse voltage for surge voltage class/ contamination degree III/3
6 kV
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
600 V
Rated voltage (Use group C / CSA)
600 V
Rated current (Use group B / CSA)
150 A
Rated current (Use group C / CSA)
150 A
Wire cross-section, AWG, min.
AWG 6
Wire cross-section, AWG, max.
AWG 1/0
Rated data acc. to UL 1059
Rated voltage (Use group B / UL 1059)
600 V
Rated voltage (Use group C / UL 1059)
600 V
Rated current (Use group B / UL 1059)
150 A
Rated current (Use group C / UL 1059)
150 A
Wire cross-section, AWG, min.
AWG 6
Wire cross-section, AWG, max.
AWG 1/0
Packing
Packaging
Box
VPE length
0
VPE width
0
VPE height
0
Important note
Notes
Clearance and creepage distances to other components must be devised in accordance with the relevant application standard. This can be achieved in the device by full encapsulation or by the use of additional spacer plates.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)
Clearance and creepage distances to other components must be devised in accordance with the relevant application standard. This can be achieved in the device by full encapsulation or by the use of additional spacer plates.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.