Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KUB M75 BS O NI 2 G75
         

Icon
Icon
 

General ordering data

Version KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID max. 68.00 mm, IP68 - 10 bar, Brass, nickel-plated
Order No. 1095330000
Type KUB M75 BS O NI 2 G75
GTIN (EAN) 4032248868162
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2023-07-30

Dimensions and weights

Height 122 mm
Height (inches) 4.803 inch
Length 122 mm
Length (inches) 4.803 inch
Net weight 2,910 g

Temperatures

Operating temperature -60 °C...135 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 3394d55b-7892-488f-8603-ea218c1d0691

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate No. (ATEX) SIRA05ATEX1288X
Certificate No. (IECEX) IECEXSIR05.0067X
Certificate no. cable gland (IECEx) IECEx CML 19.0109X
Identification ATEX: II 2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC (Ta = -60°C to + 135°C) or II 1D, Ex ta IIIC Da (Ta = -60°C to + 135°C), IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 90 mm
AF size 2 90 mm
Armour, max. 2.5 mm
Armour, min. 0.1 mm
Cable glands metric, nickel-plated brass
Encapsulation compound Processing temperature at 21°C, the sealing compound is hardened after one hour, After 4 hours, the cable gland can be installed and initial commissioning can take place
Explosion protection type Pressure-resistant Ex d encapsulation
External thread M 75
Halogen No
Inner cable diameter, max. 68 mm
Installation guidelines See assembly instructions
Length of thread 19 mm
Material Brass, nickel-plated
Max. diameter of bundled wires 60.8 
Number of wires 425 
O-Ring Silicone
Operating temperature range, max. 135 °C
Operating temperature range, min. -60 °C
Outer cable diameter, max. 78 mm
Outer cable diameter, min. 71.1 mm
Pitch of thread 1.5 mm
Protection degree IP68 - 10 bar
Protection degree with GWDR IP68 - 10 bar
Seal insert Silicone
Sealing Silicone
Size of protective cap EL90
Type of armouring Single-wire armouring, Metal foil armouring, Braided armouring
Type of armouring, short term SWA, STA, SWB
Water depth 100 m (30 Min.)

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04

Approvals

Approvals IECEXSIR SIRAATEX
Approvals EAC; ATEX; IECEX
ROHS Conform

Related products