KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass, nickel-plated
Order No.
1095310000
Type
KUB M75 BS O NI 2 G75S
GTIN (EAN)
4032248867769
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2023-07-30
Dimensions and weights
Height
122 mm
Height (inches)
4.803 inch
Length
122 mm
Length (inches)
4.803 inch
Net weight
2,330 g
Temperatures
Operating temperature
-60 °C...135 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
3394d55b-7892-488f-8603-ea218c1d0691
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate No. (ATEX)
SIRA05ATEX1288X
Certificate No. (IECEX)
IECEXSIR05.0067X
Certificate no. cable gland (IECEx)
IECEx CML 19.0109X
Identification
ATEX: II 2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC (Ta = -60°C to + 135°C) or II 1D, Ex ta IIIC Da (Ta = -60°C to + 135°C), IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
General information
AF size 1
90 mm
AF size 2
90 mm
Armour, max.
2.5 mm
Armour, min.
0.1 mm
Cable glands
metric, nickel-plated brass
Encapsulation compound
Processing temperature at 21°C, the sealing compound is hardened after one hour, After 4 hours, the cable gland can be installed and initial commissioning can take place
Explosion protection type
Pressure-resistant Ex d encapsulation
External thread
M 75
Halogen
No
Inner cable diameter, max.
62 mm
Installation guidelines
See assembly instructions
Length of thread
19 mm
Material
Brass, nickel-plated
Max. diameter of bundled wires
55.4
Number of wires
425
O-Ring
Silicone
Operating temperature range, max.
135 °C
Operating temperature range, min.
-60 °C
Outer cable diameter, max.
72.2 mm
Outer cable diameter, min.
64.8 mm
Pitch of thread
1.5 mm
Protection degree
IP68 - 10 bar
Protection degree with GWDR
IP68 - 10 bar
Seal insert
Silicone
Sealing
Silicone
Size of protective cap
EL90
Type of armouring
Single-wire armouring, Metal foil armouring, Braided armouring
KUB (Klippon universal die-cast Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 64.8 - OD max. 72.2 mm, ID max. 62.00 mm, IP68 - 10 bar, Brass, nickel-plated
ATEX: II 2 GD, Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC (Ta = -60°C to + 135°C) or II 1D, Ex ta IIIC Da (Ta = -60°C to + 135°C), IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da
Processing temperature at 21°C, the sealing compound is hardened after one hour, After 4 hours, the cable gland can be installed and initial commissioning can take place
Explosion protection type
Pressure-resistant Ex d encapsulation
External thread
M 75
Halogen
No
Inner cable diameter, max.
62 mm
Installation guidelines
See assembly instructions
Length of thread
19 mm
Material
Brass, nickel-plated
Max. diameter of bundled wires
55.4
Number of wires
425
O-Ring
Silicone
Operating temperature range, max.
135 °C
Operating temperature range, min.
-60 °C
Outer cable diameter, max.
72.2 mm
Outer cable diameter, min.
64.8 mm
Pitch of thread
1.5 mm
Protection degree
IP68 - 10 bar
Protection degree with GWDR
IP68 - 10 bar
Seal insert
Silicone
Sealing
Silicone
Size of protective cap
EL90
Type of armouring
Single-wire armouring, Metal foil armouring, Braided armouring
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.