Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KDSU M75 BN O NI 2 G75
         

Icon
Icon
Icon
 

General ordering data

Version KDSU (Klippon double seal universal Ex cable gland), Cable glands, straight, M 75, 19 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 2.5 mm, OD min. 71.1 - OD max. 78 mm, ID min. 58.00 - ID max. 68.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated
Order No. 1083430000
Type KDSU M75 BN O NI 2 G75
GTIN (EAN) 4032248847525
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2023-07-30

Dimensions and weights

Height 131 mm
Height (inches) 5.157 inch
Length 131 mm
Length (inches) 5.157 inch
Net weight 2,200 g

Temperatures

Operating temperature -35 °C...90 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 3394d55b-7892-488f-8603-ea218c1d0691

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate No. (ATEX) SIRA05ATEX1285X
Certificate No. (IECEX) IECEXSIR05.0067X
Certificate no. cable gland (IECEx) IECEx CML 19.0109X
Identification ATEX: II 2G, Ex db IIC Gb, Ex eb IIC Gb, II 1D, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 90 mm
AF size 2 90 mm
Armour, max. 2.5 mm
Armour, min. 0.1 mm
Cable glands metric, nickel-plated brass
External thread M 75
Halogen Yes
Inner cable diameter, max. 68 mm
Inner cable diameter, min. 58 mm
Installation guidelines See assembly instructions
Length of thread 19 mm
Material Brass, nickel-plated
O-Ring NBR
Operating temperature range, max. 90 °C
Operating temperature range, min. -35 °C
Outer cable diameter, max. 78 mm
Outer cable diameter, min. 71.1 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68 - 2.5 bar
Protection degree with GWDR IP66, IP68 - 2.5 bar
Seal insert CR
Sealing CR
Size of protective cap EL90
Type of armouring Single-wire armouring, Metal foil armouring, Braided armouring
Type of armouring, short term SWA, STA, SWB
Water depth 25 m (30 Min.)

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04

Approvals

Approvals IECEXSIR SIRAATEX
Approvals EAC; ATEX; IECEX