Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
FBCEX PA M12 MA-FM 1M
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Bus line, Connecting line, M12 / M12, Number of poles: 2, 1 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
Order No. 1075450100
Type FBCEX PA M12 MA-FM 1M
GTIN (EAN) 4032248833924
Qty. 1 pc(s).

Dimensions and weights

Net weight 108 g

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 273a2adc-147a-4b75-9d50-227deee55a05

Technical specifications for cable

Bending radius, min., moving 8 x cable diameter
Bending radius, min., stationary 8 x cable diameter
Cable length 1 m
Colour coding red, green
Configurable cable length No
Core cross-section 1 mm²
Halogen Yes
Hybrid cable No
Insulation PE
Irradiation crosslinked No
Number of poles 2
Outside diameter 8 mm ± 0.4 mm
Resistant to welding beads No
Sheath material PVC
Sheathing colour blue (RAL 5015)
Shielded Yes
Suitable for cable carriers No
Temperature range, moving -5...60 °C
Temperature range, stationary -30...80 °C
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M12 / M12
Contact material Ni/Au
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP67
Rated voltage 100 V
Temperature range of housing -25…+80 °C
Threaded ring material Brass, nickel-plated
Tightening torque M12: 0.8 - 1.2 Nm
Version pin, angled - bush straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 100 V

Plug, left

Plug left M12, A-coded, IP67, male contact, angled 90°, Plastic, shielded

Plug, right

Plug right M12, A-coded, IP67, female contact, straight, Plastic, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1075451000
Type: FBCEX PA M12 MA-FM 10M
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 2, 10 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1075450200
Type: FBCEX PA M12 MA-FM 2M
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 2, 2 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes
 
Order No.: 1075450500
Type: FBCEX PA M12 MA-FM 5M
Version:
Bus line, Connecting line, M12 / M12, Number of poles: 2, 5 m, pin, angled - bush straight, Shielded: Yes, LED: No, Sheath material: PVC, Halogen: Yes