Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIL-M8G-3-3.0U0.14
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
Order No. 1074440300
Type SAIL-M8G-3-3.0U0.14
GTIN (EAN) 4032248833597
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2022-06-30

Dimensions and weights

Net weight 78 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Cable length 3 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.14 mm²
Halogen No
Hydrolysis and microbe resistant Yes
Irradiation crosslinked No
Number of poles 3
Resistance to oils Yes
Resistance to spread of flame Yes
Sheath material PUR
Sheathing colour black
Shielded No
Temperature range, moving -25...80 °C
Temperature range, stationary -40...80 °C
Torsion resistance 180 °/m

General technical data

Coding A-coded
Connection thread M8
Contact surface Gold-plated
Insulation strength 108 Ω
LED No
Protection degree IP67, IP65, IP66
Rated current 1.5 A
Rated voltage 250 V
Temperature range of housing -40 … +85 ° C
Tightening torque M8: 0.5 - 0.6 Nm
Version pin, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

Plug, left

Plug left M8, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Eplan Data Portal Eplan data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1824590015
Type: SAIL-M8G-3-0.15U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 0.15 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824590010
Type: SAIL-M8G-3-0.1U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 0.1 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824590150
Type: SAIL-M8G-3-1.5U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824591000
Type: SAIL-M8G-3-10U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 10 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824591500
Type: SAIL-M8G-3-15U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 15 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824590200
Type: SAIL-M8G-3-2.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 2 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824592000
Type: SAIL-M8G-3-20U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 20 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824590300
Type: SAIL-M8G-3-3.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 3 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
 
Order No.: 1824590500
Type: SAIL-M8G-3-5.0U
Version:
Sensor/actuator line, One end without connector, M8, Number of poles : 3, 5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No