Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 16N-2.5
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
Order No. 1073100000
Type WQV 16N-2.5
GTIN (EAN) 4008190489847
Qty. 10 pc(s).

Dimensions and weights

Depth 34.4 mm
Depth (inches) 1.354 inch
Height 18.75 mm
Height (inches) 0.738 inch
Width 13 mm
Width (inches) 0.512 inch
Net weight 9.3 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-2

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Type Cross-connector

Dimensions

Pitch in mm (P) 11.9 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 76 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1859620000
Type: Q WDU10-2.5 SET
Version:
Cross-connector (terminal), when screwed in, Silver grey, 57 A, Number of poles: 2, Pitch in mm (P): 7.00, Insulated: No, Width: 6 mm
 
Order No.: 1859600000
Type: Q WDU6-2.5 SET
Version:
Cross-connector (terminal), when screwed in, Silver grey, 41 A, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: No, Width: 6 mm
 
Order No.: 1056600000
Type: WQL 2/WDU10-2.5
Version:
Cross-connector (terminal), when screwed in, Silver grey, 24 A, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: No, Width: 6 mm
 
Order No.: 1063900000
Type: WQV 16-2.5
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1064000000
Type: WQV 16-4/6
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1073400000
Type: WQV 16N-10
Version:
Cross-connector (terminal), when screwed in, yellow, 76 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm
 
Order No.: 1072500000
Type: WQV 16N-4/6
Version:
Cross-connector (terminal), when screwed in, yellow, 57 A, Number of poles: 2, Pitch in mm (P): 11.90, Insulated: Yes, Width: 13 mm