Strain gauge resistance, Resistance measurement, Total resistance of all parallel resistance measuring bridges: min. 87 Ω
Sensor supply
120 mA @ 10 V (= 4 x 350 Ω bridge resistors)
Output
Load impedance current
≤ 600 Ω
Output current
0…22 mA (adjustable)
Output voltage, note
0…11 V (adjustable)
Type
active, connected control must be passive
load impedance voltage
600 Ω
Output (digital)
Max. switching voltage, AC
0 V
Rated switching current
0.1 A
General data
Accuracy
<0.05 % of measuring range
Configuration
DIP switch and button
Linearity
Typically ± 0.05 % of signal range
Long-term drift
0.1 % / 10.000 h
Power consumption
3 W @ 24 V DC
Protection degree
IP20
Rail
TS 35
Step response time
<400 ms (10…90 %)
Temperature coefficient
typ. 0.005 % / °C
Voltage supply
10…60 V DC
Insulation coordination
EMC standards
EN 61326
Insulation voltage
5.7 kV (input / output, input / supply)
Pollution severity
2
Rated voltage
300 V
Surge voltage category
III
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-BRIDGE-S bridge measuring transducer converts measuring bridge voltages into standard signals. Buttons are used for adjustment to the measuring bridge connected. The bridge measuring transducer can supply up to 4 parallel-connected measuring bridges each with 350 Ω. The device supports simple compensation of the tare weight with a separate input for an external button or an external PLC signal. The power supply is electrogalvanised and isolated from the input and output (3-way isolation).
Properties
4-wire and 6-wire measurement
Supply of up to 4 parallel-connected measuring bridges each with 350 Ω
Input and output ranges can be adjusted via DIP switches
Tara compensation via external button or PLC signal
Operating status display on a front panel LED
Galvanic 3-way isolation between input, output and supply.
Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 22.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltage signals are available on the output side. Measuring bridges of up to 3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration via external switch signal, or manually with a press of a button. 6-wire connection compensates for differences in wire resistance. Bridge excitation voltage can be switched between 5 v and 10 V. Load cells can be calibrated using a button on the front side. I/O signals can be configured via DIP switches.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 119.2/ 22.5/ 113.6 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input Resistance measuring bridge / 1 mV / V... 5 mV / V Bridge sensitivity +/- 10 mV / +/- 20 mV / +/- 30 mV / +/- 50 mV (adjustable) Input resistance > 1 MOhm Bridge supply 5 V or 10 V Output 0...11 V / 0...22 mA configurable Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Temperature coefficient typ. 50 ppm / K Transmission error typ. 0.05 % of input Step response time < 400 ms (10...90 %) Auxiliary power 10...60 VDC Ambient temperature range -40°C...+70 °C
Isolation EN 50178, 3-way isolation up to 5.7 kV of all circuits against each other Test voltage 4 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type ACT20P-BRIDGE-S
Short specification
Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 22.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltages signals are available on the output side. Measuring bridges of up to 3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration via external switch signal, or manually with a press of a button. 6-wire connection compensates for differences in wire resistance. Bridge excitation voltage can be switched between 5 v and 10 V. Load cells can be calibrated using a button on the front side. I/O signals can be configured via DIP switches.
The ACT20P-BRIDGE-S bridge measuring transducer converts measuring bridge voltages into standard signals. Buttons are used for adjustment to the measuring bridge connected. The bridge measuring transducer can supply up to 4 parallel-connected measuring bridges each with 350 Ω. The device supports simple compensation of the tare weight with a separate input for an external button or an external PLC signal. The power supply is electrogalvanised and isolated from the input and output (3-way isolation).
Properties
4-wire and 6-wire measurement
Supply of up to 4 parallel-connected measuring bridges each with 350 Ω
Input and output ranges can be adjusted via DIP switches
Tara compensation via external button or PLC signal
Operating status display on a front panel LED
Galvanic 3-way isolation between input, output and supply.
Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 22.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltage signals are available on the output side. Measuring bridges of up to 3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration via external switch signal, or manually with a press of a button. 6-wire connection compensates for differences in wire resistance. Bridge excitation voltage can be switched between 5 v and 10 V. Load cells can be calibrated using a button on the front side. I/O signals can be configured via DIP switches.
Add-on housing for TS35 rail mounting Dimensions: L/W/H 119.2/ 22.5/ 113.6 mm Screw connection / Nominal cross-section 2.5 mm2 Protection degree: IP 20
Input Resistance measuring bridge / 1 mV / V... 5 mV / V Bridge sensitivity +/- 10 mV / +/- 20 mV / +/- 30 mV / +/- 50 mV (adjustable) Input resistance > 1 MOhm Bridge supply 5 V or 10 V Output 0...11 V / 0...22 mA configurable Load resistance < 600 Ohm/ Strom/> 1 kOhm/ voltage Temperature coefficient typ. 50 ppm / K Transmission error typ. 0.05 % of input Step response time < 400 ms (10...90 %) Auxiliary power 10...60 VDC Ambient temperature range -40°C...+70 °C
Isolation EN 50178, 3-way isolation up to 5.7 kV of all circuits against each other Test voltage 4 kV input against output against auxiliary power Rated voltage 300 V AC/DC at overvoltage category III and pollution degree 2 Approvals cULus
Type ACT20P-BRIDGE-S
Short specification
Bridge measuring transformer with electrical 3-way isolation, configurable measurement isolating transformer in 22.5 mm width with external power supply, for recording, transforming and isolating of measurements from industrial strain gauges. Standard DC current/voltages signals are available on the output side. Measuring bridges of up to 3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration via external switch signal, or manually with a press of a button. 6-wire connection compensates for differences in wire resistance. Bridge excitation voltage can be switched between 5 v and 10 V. Load cells can be calibrated using a button on the front side. I/O signals can be configured via DIP switches.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.