Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DD4UG0035MCAA70-E
         

Icon
 

General ordering data

Version Dragline cable, PROFINET, M12 D-code – IP 67 angled pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 3.5 m
Order No. 1059760035
Type IE-C5DD4UG0035MCAA70-E
GTIN (EAN) 4050118530810
Qty. 1 pc(s).

Dimensions and weights

Length 3.5 m
Length (inches) 137.795 inch
Net weight 222 g

Temperatures

Storage temperature -50 °C...70 °C
Operating temperature -40 °C...70 °C
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Electrical properties

Insulation strength 500,000 Ω

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 3.9 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PUR
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
Wire core insulation thickness 0.38 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 52 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Insulation strength 500,000 Ω
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Resistance differential 3 %
Signal propagation time 5.3 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 4 m/s²
Bending cycles 3 Mio
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 7.5 x cable diameter
Pulling force ≤ 150 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min
UV-resistant Yes

Plug

Plug left M12, D-coded, IP67, male contact, angled 90°, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, Zinc diecast, shielded

Plug, left

Plug left M12, D-coded, IP67, male contact, angled 90°, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, Zinc diecast, shielded

Downloads

Engineering Data
Product Change Notification
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

ROHS Conform

Related products