Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
LXXX 15.00/01/90 4.5SN OR BX
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 15.00 mm, Number of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, orange, Clamping yoke connection, Clamping range, max. : 50 mm², Box
Order No. 1047240000
Type LXXX 15.00/01/90 4.5SN OR BX
GTIN (EAN) 4032248783915
Qty. 20 pc(s).
Product data IEC: 1000 V / 150 A / 0.5 - 50 mm²
UL: 600 V / 126 A / AWG 20 - AWG 1
Packaging Box
Delivery status Discontinued
Available until 2014-05-20

Dimensions and weights

Depth 31 mm
Depth (inches) 1.22 inch
Height 56 mm
Height (inches) 2.205 inch
Height of lowest version 51.5 mm
Width 16 mm
Width (inches) 0.63 inch
Net weight 30 g

Environmental Product Compliance

REACH SVHC /

System parameters

Product family OMNIMATE Power - series LXXX
Wire connection method Clamping yoke connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 90°
Pitch in mm (P) 15 mm
Pitch in inches (P) 0.591 "
Number of poles 1
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 4.5 mm
Solder pin dimensions 1.2 x 1.2 mm
Solder eyelet hole diameter (D) 1.6 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 1.2 x 6.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 2.5 Nm
Tightening torque, max. 4 Nm
Clamping screw M 6
Stripping length 18 mm
L1 in mm 0 mm
L1 in inches 0 "
Protection degree IP20
Insulation strength ≥ 108 Ω

Material data

Insulating material Wemid (PA)
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-0
Contact material Cu-alloy
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn matt
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 120 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 120 °C

Conductors suitable for connection

Clamping range, min. 0.5 mm²
Clamping range, max. 50 mm²
Wire connection cross section AWG, min. AWG 20
Wire connection cross section AWG, max. AWG 1
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 16 mm²
Stranded, min. H07V-R 6 mm²
Stranded, max. H07V-R 50 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 35 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 35 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 35 mm²
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H2,5/25D BL
Stripping length
nominal 18 mm
Recommended wire-end ferrule H2,5/18
Cross-section for conductor connection
Type fine-wired
nominal 4 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H4,0/26D GR
Stripping length
nominal 18 mm
Recommended wire-end ferrule H4,0/18
Cross-section for conductor connection
Type fine-wired
nominal 6 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H6,0/26 SW
Stripping length
nominal 18 mm
Recommended wire-end ferrule H6,0/18
Cross-section for conductor connection
Type fine-wired
nominal 10 mm²
wire end ferrule
Stripping length
nominal 21 mm
Recommended wire-end ferrule H10,0/28 EB
Stripping length
nominal 18 mm
Recommended wire-end ferrule H10,0/18
Cross-section for conductor connection
Type fine-wired
nominal 16 mm²
wire end ferrule
Stripping length
nominal 21 mm
Recommended wire-end ferrule H16,0/28 GN
Stripping length
nominal 18 mm
Recommended wire-end ferrule H16,0/18
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 20 mm
Recommended wire-end ferrule H1,5/24 R
Stripping length
nominal 18 mm
Recommended wire-end ferrule H1,5/18
Cross-section for conductor connection
Type fine-wired
nominal 35 mm²
wire end ferrule
Stripping length
nominal 19 mm
Recommended wire-end ferrule H35,0/32D R
Stripping length
nominal 18 mm
Recommended wire-end ferrule H35,0/18
Cross-section for conductor connection
Type fine-wired
nominal 50 mm²
wire end ferrule
Stripping length
nominal 18 mm
Recommended wire-end ferrule H50,0/18
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

Rated current, min. number of poles (Tu=20°C) 150 A
Rated current, min. number of poles (Tu=40°C) 150 A
Rated voltage for surge voltage class / pollution degree II/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/2 1,000 V
Rated voltage for surge voltage class / pollution degree III/3 1,000 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 8 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 8 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 8 kV

Rated data acc. to CSA

Institute (CSA) icon
Certificate No. (CSA) 200039-1198743
Rated voltage (Use group B / CSA) 600 V
Rated voltage (Use group C / CSA) 600 V
Rated voltage (Use group D / CSA) 600 V
Rated current (Use group B / CSA) 127 A
Rated current (Use group C / CSA) 127 A
Rated current (Use group D / CSA) 5 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 1
Reference to approval values Specifications are maximum values, details - see approval certificate.

Rated data acc. to UL 1059

Institute (UR) icon
Certificate No. (UR) E60693
Rated voltage (Use group B / UL 1059) 600 V
Rated voltage (Use group C / UL 1059) 600 V
Rated current (Use group B / UL 1059) 126 A
Rated current (Use group C / UL 1059) 126 A
Wire cross-section, AWG, min. AWG 20
Wire cross-section, AWG, max. AWG 1
Reference to approval values Specifications are maximum values, details - see approval certificate.

Packing

Packaging Box
VPE length
VPE width
VPE height

Type tests

Test: Durability of markings
Test mark of origin, type identification, type of material, pitch, date clock, approval marking CSA, approval marking UL, durability
Evaluation available
Test: Clampable cross section
Standard DIN EN 60999-1 section 7 and 9.1 / 12.00, DIN EN 60947-1 section 8.2.4.5.1 / 12.02
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section solid 16 mm²
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Type of conductor and conductor cross-section AWG 10/1
Evaluation passed
Test for damage to and accidental loosening of conductors
Standard DIN EN 60999-1 section 9.5 / 12.00
Requirement 0.3 kg
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Evaluation passed
Requirement 1.4 kg
Conductor type
Type of conductor and conductor cross-section AWG 10/1
Evaluation passed
Requirement 2.0 kg
Conductor type
Type of conductor and conductor cross-section stranded 10 mm²
Evaluation passed
Pull-out test
Standard DIN EN 60999 section 8.5 / 04.94
Requirement ≥20 N
Conductor type
Type of conductor and conductor cross-section solid 0.5 mm²
Type of conductor and conductor cross-section stranded 0.5 mm²
Type of conductor and conductor cross-section AWG 20/1
Type of conductor and conductor cross-section AWG 20/19
Evaluation passed
Requirement ≥80 N
Conductor type
Type of conductor and conductor cross-section AWG 10/1
Evaluation passed
Requirement ≥ 90N
Conductor type
Type of conductor and conductor cross-section stranded 10 mm²
Evaluation passed

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • IP 20 from 16 mm² to 50 mm²
  • The test point can only be used as potential-pickup point.
  • Wire-end ferrules are mandatory for stranded wires with more than 19 strands.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Approval/Certificate/Document of Conformity
Catalogues Catalogues in PDF-format

Approvals

Approvals CSA UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Number of poles:
Number of poles: 1
Colour: black
Order No.: 1047120000
Type: LXXX 15.00/01/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 1, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 2
Colour: black
Order No.: 1047130000
Type: LXXX 15.00/02/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 2, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 3
Colour: black
Order No.: 1047140000
Type: LXXX 15.00/03/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 3, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 4
Colour: black
Order No.: 1047150000
Type: LXXX 15.00/04/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 4, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 5
Colour: black
Order No.: 1386250000
Type: LXXX 15.00/05/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 5, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 6
Colour: black
Order No.: 1386400000
Type: LXXX 15.00/06/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 6, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 7
Colour: black
Order No.: 1386550000
Type: LXXX 15.00/07/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 7, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 8
Colour: black
Order No.: 1386700000
Type: LXXX 15.00/08/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 8, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box
 
Number of poles: 9
Colour: black
Order No.: 1386850000
Type: LXXX 15.00/09/90 4.5SN BK BX
Solder pin length (l): 4.5 mm
Version:
Printed circuit board terminals, 15.00 mm, Number of poles: 9, 90°, Solder pin length (l): 4.5 mm, tinned, black, Clamping yoke connection, Clamping range, max. : 50 mm², Box