Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DD4UG0045MCSA70-E
         

Icon
 

General ordering data

Version Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 4.5 m
Order No. 1044470045
Type IE-C5DD4UG0045MCSA70-E
GTIN (EAN) 4050118611595
Qty. 1 pc(s).

Dimensions and weights

Length 4.5 m
Length (inches) 177.165 inch
Net weight 200 g

Temperatures

Storage temperature -50 °C...70 °C
Operating temperature -40 °C...70 °C
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Standard, insulating material DIN EN 50290-2-23 (VDE 0819) Table 2/A (HD 624.3)
Standard, shielding material DIN EN 13602 Cu-ETP-A..B
Standard, wire material DIN EN 13602 Cu-ETP-A

Electrical properties

Insulation strength 500,000 Ω

Cable structure

Arrangement of wire cores Star-quad
Colour sequence or wires - wire pairs white, yellow, blue, orange
Complete shielding Aluminium foil, Shielding braid made from copper wiring
Cross-section 4*AWG 22/7 - 0.32 mm²
Diameter of inner sheathing 3.9 mm
Filler As central element
Insulation PE
Insulation cross-section 1.5 mm
Material sheath PUR
Number of wires
Overlap of shielding braid 85 %
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.3 mm
Sheathing colour green (RAL 6018)
Sheathing material thickness 0.9 mm
Shielding SF/UTP
Shielding braid thickness 0.13 mm
Standard designations 2YH(ST)C11Y 2x2x0,75/1,5-100 LI VZN GN FRNC
Strands
Wire core insulation thickness 0.38 mm
Wire material Stranded tin-plated copper wire

Electrical properties of cable

Capacity at 1 kHz 52 nF/km
Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Characteristic impedance 100 ± 15 Ω at 1–100 MHz
Delay skew 40 ns/100m
Insulation strength 500,000 Ω
Loop resistance 120 Ω/km
Operating voltage (UL rating) 600 V
Operating voltage, UL 600 V
Resistance differential 3 %
Signal propagation time 5.3 ns/m
Speed 180 m/min
Test voltage: wire-wire-shield 2000 Veff, 50 Hz, 1 min
Transfer impedance 20 mΩ/m at 10 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Acceleration 4 m/s²
Bending cycles 3 Mio
Fire propagation No
Halogen halogen-free, according to IEC 60754-2
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 7.5 x cable diameter
Pulling force ≤ 150 N
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1
Silicone-free Yes
Speed 180 m/min
UV-resistant Yes

Plug

Plug left M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded
Plug right RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded

Plug, left

Plug left M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right RJ45, IP20, male contact, straight, plug, Zinc diecast, shielded

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08

Approvals

ROHS Conform

Related products