Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WDU 2.5 BR
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
Order No. 1037710000
Type WDU 2.5 BR
GTIN (EAN) 4008190455156
Qty. 100 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Height 60 mm
Height (inches) 2.362 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 6.98 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour brown
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Max. voltage (ATEX) 690 V
Current (ATEX) 24 A
Wire cross section max. (ATEX) 2.5 mm²
Max. voltage (IECEX) 690 V
Current (IECEX) 24 A
Wire cross section max. (IECEX) 2.5 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for plug-in cross-connector, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, solid, two clampable wires, max. 1.5 mm²
Cross-section for connected wire, solid, two clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size C (CSA) 20 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clampable conductor
Connection specification Screw connection
Cross-section for conductor connection
Type solid, H05(07) V-U
min. 0.5 mm²
max. 4 mm²
nominal 2.5 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.4 Nm
max. 0.8 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type stranded, H07V-R
min. 1.5 mm²
max. 4 mm²
nominal 2.5 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.4 Nm
max. 0.8 Nm
Connection specification Screw connection
Cross-section for conductor connection
Type flexible, H05(07) V-K
min. 0.5 mm²
max. 2.5 mm²
nominal 2.5 mm²
wire end ferrule
Stripping length
min. 10 mm
max. 10 mm
nominal 10 mm
Tightening torque
min. 0.4 Nm
max. 0.8 Nm
Clamping range, max. 4 mm²
Clamping range, min. 0.05 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 30
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 30

Rating data

Rated cross-section 2.5 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 24 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CSAEX CURUSEX DEMKOATEX DETNORVER IECEXULD INMETRO KEMAKEUR KOSHAEX LLOYDSREG NEMKO POLSKIREJ UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURusEX) E184763

Related products

Order No.: 1020000000
Type: WDU 2.5
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1020080000
Type: WDU 2.5 BL
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1020020000
Type: WDU 2.5 GE
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1020090000
Type: WDU 2.5 GN
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1037720000
Type: WDU 2.5 GR
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1412950000
Type: WDU 2.5 HV
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 1000 V, 24 A, Number of connections: 2
 
Order No.: 1020060000
Type: WDU 2.5 OR
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1037700000
Type: WDU 2.5 PA/VI
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1781720000
Type: WDU 2.5 PACK
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1020040000
Type: WDU 2.5 RT
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1020010000
Type: WDU 2.5 SW
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1036800000
Type: WDU 2.5 WS
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 2
 
Order No.: 1024700000
Type: WDU 2.5/1.5/ZR
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
 
Order No.: 1024780000
Type: WDU 2.5/1.5/ZR BL
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
 
Order No.: 1833830000
Type: WDU 2.5/1.5/ZR RT
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
 
Order No.: 1833840000
Type: WDU 2.5/1.5/ZR SW
Version:
Feed-through terminal block, Screw connection, 2.5 mm², 800 V, 24 A, Number of connections: 1
 
Order No.: 1020700000
Type: WDU 2.5/10 BEZ
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 10, 51 mm, dark beige
 
Order No.: 1020800000
Type: WDU 2.5/10 BEZ/NE
Version:
Single- and multi-pole terminal strip, Screw connection, 2.5 mm², 500 V, 24 A, Number of poles: 10, 51 mm, dark beige