Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
OMNIMATE 4.0
OMNIMATE Data PCB connectors
PCB terminals - OMNIMATE Signal
PCB connectors - OMNIMATE Signal
PCB terminals - OMNIMATE Power
PCB connectors - OMNIMATE Power
Feedthrough terminals for devices - OMNIMATE Power
PCB circular connectors - IP67
Sample set - OMNIMATE
Pitch 1.27mm (0,05 inch) - Board-to-Board connectors
Pitch 2.50mm (0.098 inch) - Series BL/SL 2.50
Pitch 3.50 mm (0.138 inch) - Series B2CF/S2C and B2L/S2L - 2-row
Pitch 3.50 mm (0.138 inch) - Series BL/SL 3.50
Pitch 3.81 mm (0.150 inch) - Series BC/SC 3.81
Pitch 5.00 mm (0.197 inch) - Series BL/SL 5.00
Pitch 5.08 mm (0.200 inch) - Series BL/SL 5.08
Rectangular plug-in connectors - Series RSV
Accessories
Male headers - THR solder connection
Male headers - solder connection
Male plugs - screw connection
Female plugs - screw connection
Female plug – PUSH IN spring connection
Female headers - THR solder connection
BCL-SMT 3.81/90
BCL-SMT 3.81/180
BCL-SMT 3.81/180
BCL-SMT 3.81/180LFI
BCL-SMT 3.81/05/180LFI 1.5SN BK BX
General ordering data
Version
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.
1029290000
Type
BCL-SMT 3.81/05/180LFI 1.5SN BK BX
GTIN (EAN)
4032248758593
Qty.
50 pc(s).
Product data
IEC: 320 V / 17.5 A UL: 300 V / 10 A
Packaging
Box
Dimensions and weights
Net weight
2.338 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
System specifications
Product family
OMNIMATE Signal - series BC/SC 3.81
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
3.81 mm
Pitch in inches (P)
0.15 "
Outgoing elbow
180°
Number of poles
5
Number of solder pins per pole
2
Solder pin length (l)
1.5 mm
Solder pin length tolerance
0 / -0,02 mm
Solder pin dimensions
d = 0.8 mm
Solder pin dimensions = d tolerance
+0,05 / -0,05 mm
Solder eyelet hole diameter (D)
1.2 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Outside diameter of solder pad
1.9 mm
Template aperture diameter
1.6 mm
L1 in mm
15.24 mm
L1 in inches
0.6 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging force/pole, max.
9.5 N
Pulling force/pole, max.
6 N
Tightening torque
Torque type
Mounting screw, PCB
Usage information
Tightening torque
Recommended screw
Material data
Insulating material
LCP GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 175
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Layer structure of solder connection
1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact
1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
17.5 A
Rated current, max. number of poles (Tu=20°C)
15.4 A
Rated current, min. number of poles (Tu=40°C)
17.5 A
Rated current, max. number of poles (Tu=40°C)
13.8 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 76 A
Rated data acc. to CSA
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
50 V
Rated current (Use group B / CSA)
11 A
Rated current (Use group C / CSA)
11 A
Rated data acc. to UL 1059
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packing
Packaging
Box
VPE length
122 mm
VPE width
101 mm
VPE height
24 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Classifications
ETIM 6.0
EC002637
ETIM 7.0
EC002637
ETIM 8.0
EC002637
ETIM 9.0
EC002637
ECLASS 9.0
27-44-04-02
ECLASS 9.1
27-44-04-02
ECLASS 10.0
27-44-04-02
ECLASS 11.0
27-46-02-01
ECLASS 12.0
27-46-02-01
ECLASS 13.0
27-46-02-01
ECLASS 14.0
27-46-02-01
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate No. (cURus)
E60693
Order No.:
1029260000
Type:
BCL-SMT 3.81/02/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 2, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029270000
Type:
BCL-SMT 3.81/03/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029280000
Type:
BCL-SMT 3.81/04/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029310000
Type:
BCL-SMT 3.81/06/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029320000
Type:
BCL-SMT 3.81/07/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 7, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029330000
Type:
BCL-SMT 3.81/08/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029340000
Type:
BCL-SMT 3.81/09/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 9, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029350000
Type:
BCL-SMT 3.81/10/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029360000
Type:
BCL-SMT 3.81/11/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 11, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029370000
Type:
BCL-SMT 3.81/12/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Version
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 5, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.
1029290000
Type
BCL-SMT 3.81/05/180LFI 1.5SN BK BX
GTIN (EAN)
4032248758593
Qty.
50 pc(s).
Product data
IEC: 320 V / 17.5 A UL: 300 V / 10 A
Packaging
Box
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Product family
OMNIMATE Signal - series BC/SC 3.81
Type of connection
Board connection
Mounting onto the PCB
THT/THR solder connection
Pitch in mm (P)
3.81 mm
Pitch in inches (P)
0.15 "
Outgoing elbow
180°
Number of poles
5
Number of solder pins per pole
2
Solder pin length (l)
1.5 mm
Solder pin length tolerance
0 / -0,02 mm
Solder pin dimensions
d = 0.8 mm
Solder pin dimensions = d tolerance
+0,05 / -0,05 mm
Solder eyelet hole diameter (D)
1.2 mm
Solder eyelet hole diameter tolerance (D)
+ 0,1 mm
Outside diameter of solder pad
1.9 mm
Template aperture diameter
1.6 mm
L1 in mm
15.24 mm
L1 in inches
0.6 "
Number of rows
1
Pin series quantity
1
Touch-safe protection acc. to DIN VDE 57 106
Safe from back-of-hand touch
Touch-safe protection acc. to DIN VDE 0470
IP20 plugged
Volume resistance
≤5 mΩ
Can be coded
Yes
Plugging force/pole, max.
9.5 N
Pulling force/pole, max.
6 N
Tightening torque
Torque type
Mounting screw, PCB
Usage information
Tightening torque
Recommended screw
Insulating material
LCP GF
Colour
black
Colour chart (similar)
RAL 9011
Insulating material group
IIIa
Comparative Tracking Index (CTI)
≥ 175
Moisture Level (MSL)
1
UL 94 flammability rating
V-0
Contact material
Cu-alloy
Contact surface
tinned
Layer structure of solder connection
1...3 µm Ni / 2...4 µm Sn matt
Layer structure of plug contact
1...3 µm Ni / 2...4 µm Sn matt
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
120 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
120 °C
tested acc. to standard
IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C)
17.5 A
Rated current, max. number of poles (Tu=20°C)
15.4 A
Rated current, min. number of poles (Tu=40°C)
17.5 A
Rated current, max. number of poles (Tu=40°C)
13.8 A
Rated voltage for surge voltage class / pollution degree II/2
320 V
Rated voltage for surge voltage class / pollution degree III/2
160 V
Rated voltage for surge voltage class / pollution degree III/3
160 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
2.5 kV
Short-time withstand current resistance
3 x 1s with 76 A
Rated voltage (Use group B / CSA)
300 V
Rated voltage (Use group C / CSA)
50 V
Rated current (Use group B / CSA)
11 A
Rated current (Use group C / CSA)
11 A
Institute (cURus)
Certificate No. (cURus)
E60693
Rated voltage (Use group B / UL 1059)
300 V
Rated voltage (Use group D / UL 1059)
300 V
Rated current (Use group B / UL 1059)
10 A
Rated current (Use group D / UL 1059)
10 A
Reference to approval values
Specifications are maximum values, details - see approval certificate.
Packaging
Box
VPE length
122 mm
VPE width
101 mm
VPE height
24 mm
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Rated current related to rated cross-section & min. No. of poles.
Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
In accordance with IEC 61984, OMNIMATE-connectors are connectors without breaking capacity (COC). During designated use, connectors are not allowed to be engaged or disengaged when live or under load
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
ETIM 6.0
EC002637
ETIM 7.0
EC002637
ETIM 8.0
EC002637
ETIM 9.0
EC002637
ECLASS 9.0
27-44-04-02
ECLASS 9.1
27-44-04-02
ECLASS 10.0
27-44-04-02
ECLASS 11.0
27-46-02-01
ECLASS 12.0
27-46-02-01
ECLASS 13.0
27-46-02-01
ECLASS 14.0
27-46-02-01
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate No. (cURus)
E60693
Order No.:
1029260000
Type:
BCL-SMT 3.81/02/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 2, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029270000
Type:
BCL-SMT 3.81/03/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 3, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029280000
Type:
BCL-SMT 3.81/04/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 4, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029310000
Type:
BCL-SMT 3.81/06/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 6, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029320000
Type:
BCL-SMT 3.81/07/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 7, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029330000
Type:
BCL-SMT 3.81/08/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 8, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029340000
Type:
BCL-SMT 3.81/09/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 9, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029350000
Type:
BCL-SMT 3.81/10/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 10, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029360000
Type:
BCL-SMT 3.81/11/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 11, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
Order No.:
1029370000
Type:
BCL-SMT 3.81/12/180LFI 1.5SN BK BX
Colour:
black
Version:
PCB plug-in connector, female header, Solder flange inverted, THT/THR solder connection, 3.81 mm, Number of poles: 12, 180°, Solder pin length (l): 1.5 mm, tinned, black, Box
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.