Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON STB 3 MS HT
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Sheet steel, Powder-coated, Pebble grey
Order No. 1025020000
Type KLIPPON STB 3 MS HT
GTIN (EAN) 4032248745234
Qty. 1 pc(s).

Dimensions and weights

Depth 100 mm
Depth (inches) 3.937 inch
Height 190 mm
Height (inches) 7.48 inch
Width 190 mm
Width (inches) 7.48 inch
Mounting dimension - width 215 mm
Net weight 2,173.9 g

Temperatures

Operating temperature -60 °C...120 °C

Cable glands, left

M12 21 
M16 15 
M20 10 
M25
M32
M40
M50
M63

Cable glands, right

M12 21 
M16 15 
M20
M25
M32
M40
M50

Cable glands, top/bottom

M12 21 
M16 15 
M20 10 
M25
M32
M40
M50
M63

Certificate numbers enclosure

Approval conditions LR
Certificate No. (LLOYDSREG) LR23307703TA
Declaration of Conformatiy No. (DoC LVD) DE PS2620 160412 002ISS01

General information

Access opening: height 170 mm
Access opening: width 172 mm
Areas of use Transportation, Marine engineering, Process industry, Packaging industry
Enclosure attachment Welded-on mounting foot with 8-mm holes
Flange plate No
Impact resistance 10 J version standard
Integral fixing TAS 20 rail welded to floor
Lid Yes
Lid attachment M5 hexagonal screw with slot and 10mm distance across flats
Material Sheet steel
Material thickness of cover 1.5 mm
Material thickness of enclosure 1.5 mm
Max. payload 25.3 kg
Number of lid screws
Operating temperature, max. 120 °C
Operating temperature, min. -60 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66
Seal material Silicone
Standards DIN 4102-12
Surface finish Powder-coated

Housing earth

Cross-section , max. 25 mm²
Earth, enclosure, cover Welded-on M6 x 10 stainless-steel earth stud
Earth, enclosure, external Welded-on M6 x 16 stainless-steel bolts
Earth, enclosure, internal Welded-on M6 x 16 stainless-steel bolts

vertical assembly

WDU 10 / ZDU 10 1x15
WDU 16 / ZDU 16 1x13
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x30
WDU 4 / ZDU 4 1x25
WDU 6 / ZDU 6 1x20

Important note

Product information The fire rating up to E90 acc. to DIN 4102-12 depends on concrete configurations / installations (details see “Declaration of Manufacturer” in “Downloads”)

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

Approvals CE LLOYDSREG
ROHS Conform

Related products

Order No.: 1024970000
Type: KLIPPON STB 1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 120 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1024980000
Type: KLIPPON STB 1.1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 120 mm, Depth: 80 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1024990000
Type: KLIPPON STB 2 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1025010000
Type: KLIPPON STB 2.1 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 190 mm, Width: 150 mm, Depth: 90 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1025030000
Type: KLIPPON STB 4 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1025040000
Type: KLIPPON STB 5 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
 
Order No.: 1025050000
Type: KLIPPON STB 6 MS HT
Version:
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Sheet steel, Powder-coated, Pebble grey