Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
Heavy duty connectors
Industrial Ethernet Connectors
Circular Connectors
Power
Valve plug-in connector
Signal Converter
Battery Connector
BUS connectors
Sample Kits Single Pair Ethernet
RJ45, Hybrid & USB connectors
SPE connectors (Single Pair Ethernet)
FO connectors (Fibre-Optic)
DIN rail outlets
Junction boxes / connectors
Active components
Cable connector
Accessories
IP20
IP67
V14 PushPull
V1 metal bayonet
V1 plastic bayonet
V4 PushPull
V5 Rockstar®
V6 SnapIn
Inserts
Sets - RJ45
Sets - hybrid
Empty housings
General ordering data
Version
RJ45 plug, no tools required, Variant 14 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1012090000
Type
IE-PS-V14M-RJ45-FH-BP
GTIN (EAN)
4032248719747
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2015-12-31
Dimensions and weights
Net weight
115.44 g
Temperatures
Operating temperature
-40 °C...70
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
General data
Connection 1
RJ45
Connection 2
IDC
Description of article
Variant 14 metal, with kink prevention
Colour
black
Housing main material
Zinc diecast
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
MICE classification M
M3
MICE classification I
I3
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
10 mm
Shielding
360° all-round enclosure
Protection degree
IP67
Plugging cycles
750
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Electrical properties
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
General standards
Application-specific communication cable facilities
PROFINET installation instructions
Connector standard
IEC 61076-3-117 Var. 14, IEC 60603-7-51
Classifications
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
ECLASS 14.0
27-44-03-90
Order No.:
1012170000
Type:
IE-PS-V14M-RJ45-FH-P
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1012160000
Type:
IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2768740000
Type:
IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1058270000
Type:
IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012320000
Type:
IE-BSS-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1085260000
Type:
IE-BSS-V14M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.:
1012310000
Type:
IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1058250000
Type:
IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Version
RJ45 plug, no tools required, Variant 14 metal, with kink prevention, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.
1012090000
Type
IE-PS-V14M-RJ45-FH-BP
GTIN (EAN)
4032248719747
Qty.
10 pc(s).
Delivery status
Discontinued
Available until
2015-12-31
Operating temperature
-40 °C...70
REACH SVHC
Lead 7439-92-1
RoHS Compliance Status
Compliant
Connection 1
RJ45
Connection 2
IDC
Description of article
Variant 14 metal, with kink prevention
Colour
black
Housing main material
Zinc diecast
Insulation cross-section, min.
0.85 mm
Insulation cross-section, max.
1.6 mm
Category
Cat.6A / Class EA (ISO/IEC 11801 2010)
Contact surface
Gold over nickel
Connection diameter, solid
0.4...0.64 mm
Conductor connection cross-section, solid (AWG)
AWG 24...AWG 22
Connection diameter, flexible
0.48...0.76 mm
Conductor connection cross-section, flexible (AWG)
AWG 26...AWG 22
MICE classification M
M3
MICE classification I
I3
MICE classification C
C1
MICE classification E
E3
Sheath diameter, min.
5 mm
Sheath diameter, max.
10 mm
Shielding
360° all-round enclosure
Protection degree
IP67
Plugging cycles
750
Ability to reconnect
≥ 10 cycles (for the same or larger cross-section)
Dielectric strength, contact / contact
≥ 1000 V AC/DC
Dielectric strength, contact / shield
≥ 1500 V AC/DC
Application-specific communication cable facilities
PROFINET installation instructions
Connector standard
IEC 61076-3-117 Var. 14, IEC 60603-7-51
ETIM 6.0
EC001121
ETIM 7.0
EC001121
ETIM 8.0
EC001121
ETIM 9.0
EC001121
ECLASS 9.0
27-44-03-90
ECLASS 9.1
27-44-03-90
ECLASS 10.0
27-44-03-90
ECLASS 11.0
27-44-03-90
ECLASS 12.0
27-44-03-90
ECLASS 13.0
27-44-03-90
ECLASS 14.0
27-44-03-90
Order No.:
1012170000
Type:
IE-PS-V14M-RJ45-FH-P
Version:
Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1012160000
Type:
IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
2768740000
Type:
IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No.:
1058270000
Type:
IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1012320000
Type:
IE-BSS-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1085260000
Type:
IE-BSS-V14M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
Order No.:
1012310000
Type:
IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
Order No.:
1058250000
Type:
IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.