Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Terminal Blocks
Connectors
PCB Terminals and Connectors
Enclosure Systems and Components
Contactless Connectivity
Cable Entry Systems and Components
Cord sets, Patchcords and Cables
PLC Interfaces and Migration Solutions
Service Interfaces
Distribution Boxes
IP65 service interface FrontCom® Vario
FrontCom® Micro IP65 service interface
FrontCom IP 65 service interface® Classic and RockStar
FrontCom® RockStar®
FrontCom® Rockstar® base plates and inserts
General ordering data
Version
Aluminium plate, completely assembled
Order No.
1008120000
Type
FC-RS-D9/RJ45/USB/230
GTIN (EAN)
4032248711673
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2015-12-31
Dimensions and weights
Height
35 mm
Height (inches)
1.378 inch
Width
85 mm
Width (inches)
3.346 inch
Length
74 mm
Length (inches)
2.913 inch
Net weight
98 g
Temperatures
Operating temperature
-20 °C...80
Environmental Product Compliance
REACH SVHC
/
Technical data RJ45 coupling
Category (RJ45 coupling)
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Colour (RJ45 coupling)
Silver grey
Connection 1 (RJ45 coupling)
RJ45
Connection 2 (RJ45 coupling)
RJ45
Contact material (RJ45 coupling)
Phosphorus bronze
Current carrying capability (RJ45 coupling)
1.5 A
Dielectric strength, contact - contact, min. (RJ45 coupling)
1000 V DC
Housing base material (RJ45 coupling)
ABS impact-resistant, UL 94: V-0
Operating temperature (RJ45 coupling)
-10.00°C - 60.00°C
Operating temperature, max. (RJ45 coupling)
60 °C
Operating temperature, min. (RJ45 coupling)
-10 °C
Plugging cycles (RJ45 coupling)
750 plugging cycles for plugs to IEC 60603-7
Shielding (RJ45 coupling)
360° shield contact
Technical data for D-Sub
Connection type (D-Sub)
Plug / socket
Contact resistance (D-Sub)
10 mΩ
Insulation resistance (D-Sub)
5000 MΩ
Nominal current (D-Sub)
5 A
Plugging cycles (D-Sub)
150
Pole count (D-Sub)
9
Rated voltage (D-Sub)
300 V
Technical data for USB coupling
Colour
white
Housing base material
ABS impact-resistant, UL 94: V-0
Operating temperature, max.
70 °C
Operating temperature, min.
-40 °C
Plugging cycles, USB
≥ 1500
Plugging force
≤ 66 N
Protection degree
IP20
Shielding
360° shield contact
Version
USB, Type A, socket - socket
Technical data
Interface
230 V Schuko socket, RJ45, female-female, USB, Type A, female-female, SUB D 9-pole: female-male
Material
Aluminium
Version
Aluminium plate, completely assembled
Order No.
1008120000
Type
FC-RS-D9/RJ45/USB/230
GTIN (EAN)
4032248711673
Qty.
1 pc(s).
Delivery status
Discontinued
Available until
2015-12-31
Height
35 mm
Height (inches)
1.378 inch
Width
85 mm
Width (inches)
3.346 inch
Length
74 mm
Length (inches)
2.913 inch
Net weight
98 g
Operating temperature
-20 °C...80
Category (RJ45 coupling)
Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)
Colour (RJ45 coupling)
Silver grey
Connection 1 (RJ45 coupling)
RJ45
Connection 2 (RJ45 coupling)
RJ45
Contact material (RJ45 coupling)
Phosphorus bronze
Current carrying capability (RJ45 coupling)
1.5 A
Dielectric strength, contact - contact, min. (RJ45 coupling)
1000 V DC
Housing base material (RJ45 coupling)
ABS impact-resistant, UL 94: V-0
Operating temperature (RJ45 coupling)
-10.00°C - 60.00°C
Operating temperature, max. (RJ45 coupling)
60 °C
Operating temperature, min. (RJ45 coupling)
-10 °C
Plugging cycles (RJ45 coupling)
750 plugging cycles for plugs to IEC 60603-7
Shielding (RJ45 coupling)
360° shield contact
Connection type (D-Sub)
Plug / socket
Contact resistance (D-Sub)
10 mΩ
Insulation resistance (D-Sub)
5000 MΩ
Nominal current (D-Sub)
5 A
Plugging cycles (D-Sub)
150
Pole count (D-Sub)
9
Rated voltage (D-Sub)
300 V
Colour
white
Housing base material
ABS impact-resistant, UL 94: V-0
Operating temperature, max.
70 °C
Operating temperature, min.
-40 °C
Plugging cycles, USB
≥ 1500
Plugging force
≤ 66 N
Protection degree
IP20
Shielding
360° shield contact
Version
USB, Type A, socket - socket
Interface
230 V Schuko socket, RJ45, female-female, USB, Type A, female-female, SUB D 9-pole: female-male
Material
Aluminium
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.