Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SKH 31 LP RH1
         

Icon
Icon
 

General ordering data

Version Interface, Plug-in connector, acc. to DIN 41617 female
Order No. 0586661001
Type SKH 31 LP RH1
GTIN (EAN) 4032248046287
Qty. 1 pc(s).

Dimensions and weights

Depth 144 mm
Depth (inches) 5.669 inch
Height 48 mm
Height (inches) 1.89 inch
Width 131 mm
Width (inches) 5.157 inch
Net weight 154.88 g

Temperatures

Storage temperature -40...60 °C
Operating temperature 0...55 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data

Connection (field side) LP 5.08mm
Connection on control side Plug-in connector, acc. to DIN 41617 female
Contact assembly a and b
Design of the pluggable board 100x160 mm euro format for 19" racks
Number of poles (control side) 31-pole female

Rating data

Rated voltage 125V AC / 150V DC
Rated current per connection 4 A

Insulation coordination (EN50178)

According to DIN EN 50178
Rated insulation voltage < 150 V AC
Surge voltage category II
Pollution severity level 2
Pulse voltage test (1,2/50μs) 1.5 kV
Insulation test voltage AC 0.8 kV

Connection field

Clamping range, max. 6 mm²
Clamping range, min. 0.5 mm²
Flexible with sleeve, max. 2.5 mm²
Flexible with sleeve, min. 0.5 mm²
Flexible, max. H05(07) V-K 4 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Max. wire cross-section, AWG AWG 12
Min. wire cross-section, AWG AWG 26
Sleeve with plastic collar, max. 2.5 mm²
Solid, max. H05(07) V-U 6 mm²
Solid, min. H05(07) V-U 0.5 mm²
Stripping length 6 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Type of connection Screw connection

Downloads

Approval/Certificate/Document of Conformity
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-24-22-92
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 0648661001
Type: SKH 31 LP 250VAC RH1
Version:
Interface, Plug-in connector, acc. to DIN 41617 female
 
Order No.: 0577360000
Type: SKH B64 RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, B64
 
Order No.: 0178960000
Type: SKH C64 RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 64C
 
Order No.: 0646660000
Type: SKH C64 RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 64C
 
Order No.: 0586761001
Type: SKH D32 LP 5/16 RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 32D
 
Order No.: 0690660000
Type: SKH E48 LP2/LP
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 48E
 
Order No.: 0586961001
Type: SKH F32 (Z&D) LP RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
 
Order No.: 0586861001
Type: SKH F32 (Z&B) LP RH2
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 32F
 
Order No.: 0587060000
Type: SKH F48
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 48F
 
Order No.: 8051300000
Type: SKH H15S
Version:
Interface, Plug-in connector, acc. to DIN 41612 female, 15H