Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KLIPPON K0
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 45 mm, Width: 50 mm, Depth: 30 mm, Material: Aluminium AlSi12, untreated, silver
Order No. 0573200000
Type KLIPPON K0
GTIN (EAN) 4008190004651
Qty. 10 pc(s).

Dimensions and weights

Depth 30 mm
Depth (inches) 1.181 inch
Height 45 mm
Height (inches) 1.772 inch
Width 50 mm
Width (inches) 1.969 inch
Mounting dimension - height 35 mm
Mounting dimension - width 40 mm
Net weight 77.2 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6bI
REACH SVHC Lead 7439-92-1
SCIP 9e4cab4e-239c-4e14-b9df-a0fee300d28a

Cable glands, left

M12
M16

Cable glands, right

M12
M16

Cable glands, top/bottom

M12
M16

Certificate numbers enclosure

Approval conditions cULus, RMRS, DNV
Certificate No. (DNV) TAE00002SM
Certificate no. (cULus) E197061
Declaration of Conformatiy No. (DoC LVD) DE PS2410 160412 001ISS03

General information

Access opening: height 40 mm
Access opening: width 45 mm
Areas of use Process industry, Transportation, Marine engineering, Packaging industry, Harbour facilities, Machine construction
Enclosure attachment Holes 4 mm
Flange plate No
Impact resistance 10 J version standard
Integral fixing Threaded holes M3
Lid Yes
Lid attachment M4 torx stainless steel screws with slot
Material Aluminium AlSi12
Material thickness of cover 2 mm
Material thickness of enclosure 2.5 mm
Max. payload 0.225 kg
Note: protection class IP68 (t=72h, h=1m)
Number of lid screws
Operating temperature, max. 80 °C
Operating temperature, min. -40 °C
Protection class (UL) Type 4, Type 4X
Protection degree IP66, IP67, IP68
Seal material Chloroprene
Standards EN 45545-2:2013
Surface finish untreated
Torque for lid screws 2.5 Nm

horizontal assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x1*
WDU 4 / ZDU 4 1x1*

vertical assembly

WDU 2,5 / ZDU 2,5 / IDU 2,5 1x1*
WDU 4 / ZDU 4 1x1*

Downloads

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01
ECLASS 14.0 27-18-01-01

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E197061

Related products

Order No.: 9529090000
Type: KLIPPON K0 RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 45 mm, Width: 50 mm, Depth: 30 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
 
Order No.: 1939760000
Type: KLIPPON K0 VMQ
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 45 mm, Width: 50 mm, Depth: 30 mm, Material: Aluminium AlSi12, untreated, silver
 
Order No.: 1937920000
Type: KLIPPON K0 VMQ RAL7001
Version:
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 45 mm, Width: 50 mm, Depth: 30 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey